Generator Set
Rating Prime | 1100 kVA 1100 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Packaging 1100 kVA in a 20’ ISO transportable container, the power density offering in the XQP1100 is increased and paralleling controls with an Electrically Operated (EO) breaker are featured as standard equipment. The XQP1100 is a fully self-contained unit capable of running eight hours without refueling.
Maximizes run time before routine service is required
Provides power metering, protective relaying, engine & generator control & monitoring and capability to run up to 8 units in parallel
Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed
Rating Prime | 1100 kVA 1100 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
Engine | Cat C32 Cat C32 |
Fuel | Diesel Diesel |
Width | 96 in 2438 mm |
Height | 102 in 2591 mm |
Length | 240 in 6096 mm |
Weight - With Lube Oil and Coolant | 32053 lb 14539 kg |
100% Load 50Hz | 57.6 gal/hr 218.2 l/hr |
100% Load 60Hz | 67 gal/hr 253.6 l/hr |
75% Load 50Hz | 43.2 gal/hr 163.4 l/hr |
75% Load 60Hz | 50 gal/hr 189.2 l/hr |
50% Load 50Hz | 30.6 gal/hr 116 l/hr |
50% Load 60Hz | 133.6 l/hr 35.3 gal/hr |
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) | 84 dB(A) 84 dB(A) |
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) | 85 dB(A) 85 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQP1100
XQP1100
XQP1100
XQP1100
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features