C18 (50 HZ) China Non Road | 550-715 kVA Diesel Generator

Diesel Generator Sets C18 (50 Hz) China Non Road

Request A Price Find Dealer

Key Specs

Maximum Rating
715 kVA
715 kVA
Minimum Rating
550 kVA
550 kVA
Emissions/Fuel Strategy
Low Fuel, EU Stage IIIA
Low Fuel, EU Stage IIIA

Overview

550 - 715 kVA Diesel Generator Set

The C18 diesel generator sets developed for critical, standby and prime applications. Producing reliable power from 550 to 715 kVA at 50 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. Certified for low fuel consumption, EU Stage IIIA Nonroad Emission Standards, China Nonroad III Emission Standards Emissions / Fuel Strategy.

Benefits

Greater than 15% kW/m2 *Increased Standby rating at 50Hz

Up to 37% Footprint Reduction

Requires less space for installation

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Product Specifications for C18 (50 Hz) China Non Road

Maximum Rating 715 kVA 715 kVA
Minimum Rating 550 kVA 550 kVA
Emissions/Fuel Strategy Low Fuel, EU Stage IIIA Low Fuel, EU Stage IIIA
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106.4 in³ 18.1 l
Compression Ratio 14.5:1 14.5:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™A4 Adem™A4
Length - Minimum 218.5 in 5550 mm
Length - Maximum 218.5 in 5550 mm
Width - Maximum 80.9 in 2056 mm
Height - Maximum 107.8 in 2737 mm

C18 (50 Hz) China Non Road Standard Equipment

Air System

  • Air cleaner, light duty
  • Turborcharger

Air Inlet

  • Air cleaner

Control Panel

  • GCCP 1.3
  • GCCP Genset Controller

Cooling

  • Package mounted radiator

Cooling System

  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Radiator and cooling fan with guard
  • Caterpillar extended life coolant

Exhaust

  • Exhaust flange outlet

Exhaust System

  • Stainless steel exhaust flex, gaskets, raincap and SAE exhaust flange for customer use - shipped loose

Fuel System

  • Standard open set fuel tank/base supplied Base, formed steel with single wall integral 8-hour fuel tank

Fuel

  • Fuel priming pump
  • Secondary fuel filters
  • Primary fuel filter with integral water separator

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time

Generator and Attachments

  • Segregated low voltage (AC/DC) wiring panel
  • Power center, IP22
  • Optional LC Frame generator - IP23 Protection,
  • Mandatory option rear circuit breaker, IEC, 3 pole, mounted in power center
  • Integrated voltage regulator (IVR)
  • A Frame generator - IP21 Protection

Governing System

  • Cat electronic governor (ADEM A4)

Power Termination

  • Busbar

Lube System

  • Oil drain valves
  • Lubricating oil

Mounting System

  • Captive linear vibration isolators between base and engine-generator includes lifting provisions and termination points for coolant and lube oil drain lines

Starting / Charging

  • 24 Volt battery with rack and cables

Starting/Charging

  • 24 volt starting motor
  • Batteries

Mounting

  • Rubber vibration isolators

General

  • Engine and alternator pre-paint, Caterpillar yellow
  • Paint - Caterpillar yellow except rails and radiators gloss black

C18 (50 Hz) China Non Road Optional Equipment

Certifications

  • Global
  • European Certifications - EU Certificate of Conformance (CE)

Exhaust

  • Industrial, residential, critical mufflers

Air Inlet System

  • Dual element air cleaner
  • Single element air cleaner

Generator

  • Oversize and premium generators
  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Anti-condensation heater

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Circuit breakers

  • 4 Pole (IEC-100% rated) - package mounted
  • 3 Pole (IEC-100% rated) - package mounted
  • Padlockable device
  • 4 Pole (IEC-100% rated) - motorized
  • Power terminal strip
  • 3 Pole (IEC-100% rated) - motorized

Control Panel

  • GCCP 1.4

Control Panels

  • Local & remote annunciator modules
  • Digital I/O module
  • Load share module
  • EMCP (4.2) (4.3) (4.4)
  • Remote monitoring software

Control System

  • Local alarm modules
  • Control panel protective devices
  • Remote annunciator module
  • Volt free contacts

Cooling System

  • Radiator duct flange

Enclosures

  • Sound attenuated enclosures

Starting/Charging

  • Heavy duty starting system
  • Battery chargers
  • Charging alternator
  • Oversize batteries
  • Jacket water heater

Exhaust System

  • Elbow Kit
  • Mufflers - End in/end out
  • Manifold and turbocharger guards
  • Engine mounted muffler
  • Flange groups; 8 and 10 inch weld flanges and gaskets

Fuel System

  • Integral dual wall fuel tank base
  • Manual fuel transfer system
  • Fuel transfer system

General

  • Integral & sub-base UL listed dual wall fuel tanks
  • UL 2200 package
  • Narrow, wide or skid base
  • Enclosures: Sound attenuated, weather protective
  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • EEC Declaration of Conformity
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • The following options are based on regional and product configuration:
  • Single or dual wall sub-base fuel tanks
  • Automatic transfer switches (ATS)
  • CSA Certification
  • EU Certificate of Conformance (CE)
  • Single or dual wall integral fuel tanks

Generator and Attachments

  • A Frame CIP generator
  • LC frame generator
  • Permanent magnet excitation (PMG)
  • LC frame oversize generator
  • Space heaters
  • Ingress protection
  • LC frame CIP generator
  • A Frame oversize generator

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base

Starting / Charging System

  • 5 Amp Battery charger
  • Jacket water heater
  • Battery disconnect switch

See how C18 (50 Hz) China Non Road compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C18 Rear Right

C18 Rear Left

C18 Front Right

C18 Front Left

Enclosure

Enclosure

C18 Rear Right
C18 Rear Left
C18 Front Right
C18 Front Left
Enclosure
Enclosure

360 View