Generator Set
Rating Prime | 182 ekW (228 kVA) 182 ekW (228 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 200 ekW (250 kVA) 200 ekW (250 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat XQ230 is powered by a C 7.1 Tier 4 Final compliant industrial diesel engine offering the perfect balance of durability, efficiency and low emissions. With advanced research and development techniques, the after treatment system is precisely matched to the engine ensuring performance is optimized for maximum productivity.
Eliminates battery draindown when generator set is not in operation
Easily switch between onboard and external fuel source for extended run times
Eliminates the need for reconnection to meet on-site requirements
Rating Prime | 182 ekW (228 kVA) 182 ekW (228 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 200 ekW (250 kVA) 200 ekW (250 kVA) |
Engine | Cat C7.1 Cat C7.1 |
Fuel | Diesel Diesel |
Height - Without Trailer | 78.5 in 1994 mm |
Length - Without Trailer | 162.2 in 4120 mm |
Width - Without Trailer | 62.8 in 1595 mm |
Weight with Lube Oil and Coolant, Without Trailer | 8432 lb 3828 kg |
100% Load 60Hz | 14.7 gal/hr 56 l/hr |
75% Load 60Hz | 10.8 gal/hr 41 l/hr |
50% Load 60Hz | 7.4 gal/hr 28 l/hr |
Sound Power @ 7 meters (23 feet) @ All Ratings | 72 dB(A) 72 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQ230 - Diesel
XQ230 - Diesel
XQ230 - Diesel
XQ230 - Diesel
XQ230 - Retail Optimised
XQ230 - Retail Optimised
XQ230 - Retail Optimised
XQ230 - Retail Optimised
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQ125 and XQ230 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator