DE400E0 (50 Hz) | 400 kVA Diesel Generator Set

Diesel Generator Sets C13 | DE400E0

Request A Price Find Dealer

Key Specs

Minimum Rating
350 kVA
350 kVA
Maximum Rating
400 kVA
400 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

400 kVA Diesel Generator Set

The DE400E0 diesel generator set has been developed for your mission critical, standby and prime applications. Producing reliable power 400 kVA at 50 Hz, our DE400E0 diesel generator set designed to ISO 8528-5 transient response requirements.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C13 | DE400E0

Minimum Rating 350 kVA 350 kVA
Maximum Rating 400 kVA 400 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime
Aspiration Turbocharged, Air to Air Aftercooled Turbocharged, Air to Air Aftercooled

C13 | DE400E0 Standard Equipment

Control panel

  • GCCP Control panel

Alternator and Alternator attachments

  • 12 Leads
  • IP23 Protection
  • Voltage regulator (single phase sensing)

C13 | DE400E0 Optional Equipment

Control panel

  • GCCP Control panel
  • Earth fault and earth leakage

FUEL TANK

  • Optional BS799 Compliant Integral Dual Wall Fuel Tank Base

Product Brochures and More Are Ready to Download!

See how C13 | DE400E0 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C13 Diesel Generator Rear Right

C13 Diesel Generator Rear Left

C13 Diesel Generator Rear Right
C13 Diesel Generator Rear Left