XQ125 100 kW (125 kVA)

Mobile Generator Sets XQ125 Tier 4 Final

Request A Price Find Dealer

Key Specs

Rating Prime
100 ekW (125 kVA)
100 ekW (125 kVA)
Frequency
60 Hz
60 Hz
Voltage
120 - 600 V
120 - 600 V

Overview

125 kVA Mobile Diesel Generator Set

The Cat XQ125 is powered by a C 4.4 Tier 4 Final compliant industrial diesel engine offering the perfect balance of durability, efficiency and low emissions. With advanced research and development techniques, the after treatment system is precisely matched to the engine ensuring performance is optimized for maximum productivity.

Benefits

Reduced cost of operation 3,000 hrs Maintenance

Service interval for multi-vee belts and service free tappets

Environmentally friendly 110% spill containment of all engine fluids

Minimizes possibility for environmental damage on site

Cooling System 50⁰C ambient capability

Provides full power even on hottest days of the year

Product Specifications for XQ125 Tier 4 Final

Rating Prime 100 ekW (125 kVA) 100 ekW (125 kVA)
Frequency 60 Hz 60 Hz
Voltage 120 - 600 V 120 - 600 V
Rating Standby 110 ekW (137 kVA) 110 ekW (137 kVA)
Engine Cat C4.4 Cat C4.4
Fuel Diesel Diesel
Height - Without Trailer 73 in 1858 mm
Length - Without Trailer 127 in 3222 mm
Width - Without Trailer 49 in 1244 mm
Weight with Lube Oil and Coolant, Without Trailer 5230 lb 2372 kg
100% Load 60Hz 7.5 gal/hr 28.4 l/hr
75% Load 60Hz 5.51 gal/hr 20.9 l/hr
50% Load 60Hz 3.8 gal/hr 14.4 l/hr
100% Load 60Hz 8.3 gal/hr 31.3 l/hr
Sound Power @ 7 meters (23 feet) @ Prime Rating 65 dB(A) 65 dB(A)
Sound Power @ 7 meters (23 feet) @ Standby Rating 66 dB(A) 66 dB(A)

XQ125 Tier 4 Final Standard Equipment

CAT C4.4 Diesel Engine

  • Heavy-duty.
    Turbocharged.
    After treatment

Generator

  • LC3114F Frame

Control Panel

  • XQCP dgital set mounted controller

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge.
    Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank.
    Lifting frame and 4 point lift.
    base frame is wider than enclosure to protect generator set during transportation

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

Product Brochures and More Are Ready to Download!

See how XQ125 Tier 4 Final compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQ125 - Diesel

XQ125 - Diesel
XQ125 - Diesel
XQ125 - Diesel
XQ125 - Diesel

Take the interactive virtual product tour to explore the great features and benefits of the XQ125 Tier 4 Final

Start XQ125 Tier 4 Final Tour
close