DG175 GC (3 phase)

Gas Generator Sets DG175 GC (3 phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
175 eKW
175 eKW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency Application
U.S. EPA Certified for Stationary Emergency Application

Overview

175 kW Natural Gas Generator Set

The Cat?� spark-ignited generator product line for stationary applications feature permanent magnet excitation, amortisseur winding, skewed stator, voltage adjustment through the EMCP controller, Class H winding insulation and 2/3 pitch incorporated.

Benefits

UP to 790 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Alternator Features Class H Insulation

Highest classification ensures alternator durability

Product Specifications for DG175 GC (3 phase)

Frequency 60 Hz 60 Hz
Natural Gas Rating 175 eKW 175 eKW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application U.S. EPA Certified for Stationary Emergency Application
Speed 1800 rpm 1800 rpm
Displacement 14.17 in³ 864.71 l
Fuel Type Natural Gas Natural Gas
Engine Model G14.2L Spark Ignited G14.2L Spark Ignited
Fuel System Carburetor, Down Draft Carburetor, Down Draft
Aspiration Turbocharged - Aftercooled Turbocharged - Aftercooled
Governor Type Electronic Electronic
Compression Ratio 9.5:1 9.5:1
Bore 5.31 in 134.87 mm
Stroke 165.1 mm 6.5 in
Length 3250 mm 127.95 in
Width 52.93 in 1344.5 mm
Height 1711.2 mm 67.37 in
Weight 2610.9 kg 5756 lb

DG175 GC (3 phase) Standard Equipment

Coolant

  • 50/50 Ethylene glycol antifreeze
  • Factory-installed radiator
  • Closed coolant recovery system

Fuel

  • Fuel pressure test po
  • Primary and secondary fuel shut-off
  • Low fuel pressure switch

Generator

  • Full load capacity alternator
  • Permanent magnet excitation
  • Class H insulation materia

Controls

  • EMCP 4.2 Series generator set controller

Mounting

  • Vibration isolaton (puck type)

Starting / Charging

  • Battery cables
  • Battery charging alternator
  • Solenoid activated starter motor
  • Engine electrical system

DG175 GC (3 phase) Optional Equipment

Generator

  • Thermal magnetic or electronic trip MCCBs
  • Anti-condensation heater
  • Shunt trip and auxiliary contact breaker

General

  • UL 2200 package
  • Enclosures: sound attenuated (L1 or L2), weather protective
  • CSA Certification
  • Dual Element or Heavy Duty air cleaner

See how DG175 GC (3 phase) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Open Generator Set

Enclosure

Open Generator Set
Enclosure