1320-1875 kVA Diesel Generator

Diesel Generator Sets 3512B (50 Hz) 1320 -1625 kVA

Request A Price Find Dealer

Key Specs

Standby Rating
1625/1600/1500 kVA
1625/1600/1500 kVA
Prime Power Rating
1500/1360 kVA
1500/1360 kVA
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Overview

1320 - 1625 kVA Diesel Generator Set

Producing reliable power from 1320 to 1625 kVA at 50 Hz, our 3512B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Over 4,000,000,000 global operating hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Optimised for 11% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3512B (50 Hz) 1320 -1625 kVA

Standby Rating 1625/1600/1500 kVA 1625/1600/1500 kVA
Prime Power Rating 1500/1360 kVA 1500/1360 kVA
Emissions/Fuel Strategy Low Fuel, Low Emissions Low Fuel, Low Emissions
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime Standby, Mission Critical, Prime
Maximum Rating 1625 kVA 1625 kVA
Minimum Rating 1320 kVA 1320 kVA
Engine Model 3512B TA, V-12, 4-Stroke Water-Cooled Diesel 3512B TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 3161.03 in³ 51.8 l
Compression Ratio 14.0:1 14.0:1
Aspiration TA TA
Fuel System Electronic Unit Injection Electronic Unit Injection
Governor Type ADEM™ A3 ADEM™ A3
Length - Minimum 216 in 5487 mm
Length - Maximum 216.1 in 5488 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 90 in 2286 mm
Height - Minimum 95.3 in 2420 mm
Height - Maximum 95.3 in 2420 mm
Dry Weight - Genset (minimum) 25038 lb 11357 kg
Dry Weight - Genset (maximum) 25677 lb 11647 kg

3512B (50 Hz) 1320 -1625 kVA Standard Equipment

Air Inlet System

  • Aingle element canister type air cleaner with service indicator

Air Inlet

  • Air cleaner

Cooling

  • Package mounted radiator (except C175)

Control Panel

  • Emergency stop button
  • Programmable protective relaying functions:
  • Over/under voltage (27 / 59)
  • kVAr (per phase, average & percent)
  • kVA (per phase, average & percent)
  • Engine cool-down timer
  • Generator mounted - rear facing
  • Overcurrent (50 / 51)
  • Warning/shutdown with common LED indication of shutdowns for:
  • Low coolant level
  • DC volts
  • Generator phase sequence
  • Overspeed
  • Frequency (Hz)
  • Volts (L-L & L-N)
  • Reverse reactive power (kVAr) (32RV)
  • Text alarm/event descriptions
  • 2 Programmable digital outputs
  • RPM
  • 2 Programmable relay outputs (Form C)
  • Speed adjust
  • Alarm acknowledge
  • kVAr-hr (total)
  • Digital indication for:
  • Power factor (per phase & average)
  • Environmental sealed front face
  • Controls:
  • True RMS AC metering, 3 phase, +/-2% accuracy
  • Low oil pressure
  • kW (per phase, average & percent)
  • Engine cycle crank
  • Accessory module data link
  • Coolant temperature
  • Cat ECS 100
  • 24 Volt DC operation
  • Over/under frequency (81 o/u)
  • Amps (per phase & average)
  • 4 Programmable relay outputs (Form A)
  • Reverse power (kW) (32)
  • Operating hours
  • Communications
  • Oil pressure (psi, kPa or bar)
  • Serial annunciator module data link
  • kW-hr (total)
  • 6 Programmable digital inputs
  • High coolant temperature
  • Failure to start (overcrank)
  • Low coolant temperature
  • Lamp test
  • Emergency stop
  • Auto/start/stop control
  • Customer data link (Modbus RTU)

Exhaust

  • Exhaust flange outlet

Fuel

  • Secondary fuel filters
  • Primary fuel filter with integral water separator
  • Fuel priming pump

Control System

  • Engine cool-down timer
  • DC volts
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • High coolant temperature
  • Coolant temperature
  • Auto/start/stop control
  • Failure to start (overcrank)
  • Communications
  • Oil pressure
  • Emergency stop
  • Cat ECS 100
  • Overspeed
  • frequency (Hz)
  • Volts (L-L & L-N)
  • Engine cycle crank
  • Warnings/shutdown indicators
  • Speed adjust
  • Lamp test
  • 24 Volt DC operation
  • RPM
  • 4 programmable digital inputs
  • Low coolant level
  • Operating hours
  • Alarm acknowledge
  • Emergency stop pushbutton
  • Low oil pressure
  • Amps (per phase & average)
  • 4 programmable digital outputs
  • Digital indication for:

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Power Termination

  • Busbar

Generator System

  • Class H temperature rise at 40C ambient
  • 3 phase brushless, Salient pole
  • 6 Lead
  • Winding temperature detectors
  • NEMA Class H insulation
  • Random wound
  • Internal excitation (IE)
  • 3-phase voltage sensing
  • Busbar connections
  • min/max exciter
  • Caterpillar's digital voltage regulator (CDVR)
  • RFI suppression

Literature

  • Parts book
  • Operation & Maintenance Manual

Cooling System

  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)
  • JWAC
  • Coolant level sensors (Not included with packages without radiator)
  • Coolant drain line with valve
  • Radiator fan and fan drive
  • Fan and belt guards

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel priming pump
  • Secondary fuel filters
  • Fuel cooler; not included with packages without radiator
  • Flexible fuel lines - shipped loose

Generators and Attachments

  • Note: 1800 Frames are form wound, permanent magnet excitation (PMG), with winding temp detectors
  • 3 Phase voltage sensing
  • RFI suppression
  • Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Min / max exciter limiter
  • Exciter diode monitor
  • Busbar connections, top center mounted, top cable entry
  • 3 Phase brushless, Salient pole
  • 50 Hz models: IEC standard hole pattern
  • Caterpillar's digital voltage regulator (CDVR) includes:
  • Random wound
  • Generator set packages include: Regulator (CDVR)
  • Reactive droop capability
  • 6 Leads
  • KVAR / PF modes
  • NEMA Class H insulation
  • Winding temperature detectors
  • Internal excitation (IE)
  • LV

Governing System

  • Woodward 2301A isochronous governor

Lube System

  • Lubricating oil
  • Gear type lube oil pump
  • Integral lube Oil cooler
  • Oil filter, filler and dipstick
  • Fumes disposal
  • Oil drain lines and valve

Mounting System

  • Rails - Engine/generator/radiator mounting
  • Rubber anti-vibration mounts - shipped loose

Starting / Charging System

  • Battery disconnect switch
  • Battery and battery rack w/cables
  • 24 Volt electric starting motor

General

  • SAE standard rotation
  • Flywheel and Flywheel housing-SAE No. 00
  • RH service
  • Paint - Caterpillar yellow with high gloss black rails & radiator

3512B (50 Hz) 1320 -1625 kVA Optional Equipment

Air Inlet System

  • Air inlet protection
  • Remote air inlet adaptors
  • Dual element air cleaners

Exhaust

  • Exhaust mufflers

Generator

  • Anti-condensation heater
  • Internal excitation (IE)
  • Permanent magnet excitation (PMG)
  • Oversize and premium generators

Circuit breakers

  • Cable entry options
  • 2000, 2500, 3200 and 4000 Amp, 4 pole, IEC rated Circuit breakers
  • Busbar connections
  • Center posts busbars
  • Controls packaging - Enclosures
  • 2000, 2500, 3200 and 4000 Amp, 3 pole, IEC rated Circuit breakers
  • Optional busbar power connections
  • EMAX breakers connections
  • EMAX Circuit breakers
  • Breaker harnesses

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Control Panels

  • Annunciator modules
  • Customer connection mounting locations
  • Remote speed adjust
  • Local PC monitoring
  • Generator temperature monitoring
  • Auxiliary boxes
  • Governors
  • Customer interface options
  • EMCP 4.4
  • Ground (Automatically selected)
  • Mounting group - External box clips
  • Vandle proof panel door

Mounting

  • Rubber anti-vibration mounts
  • IBC isolators
  • Spring type vibration isolators

Starting/Charging

  • Oversize batteries
  • Air starting motor with control and silencer
  • Jacket water heater
  • Heavy duty starting system
  • Charging alternator
  • Battery chargers

Cooling System

  • Water level switch gauges
  • Optional radiator arrangements
  • Heat exchangers

European Certifications

  • European Union certification
  • EU Declaration of Conformity
  • European Directive genset, DoI (Declaration of Incorporation)
  • Eurasian Conformity (EAC) mark

Exhaust System

  • Mufflers
  • Muffler mounting kits
  • Through-wall installation kit
  • Flexible fittings

Fuel System

  • Primary fuel filter

Generators and Attachments

  • Generator conversion
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, Form wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Internal excitation (IE), No. of leads = 6, pitch= 0.6667
  • Space heater

Instrumentation

  • Pyrometer and thermocouples

Lube System

  • Oil level reg-1 shallow pan
  • Electric prelube pumps
  • Manual prelube sump pumps

Mounting System

  • IBC vibration isolators
  • Spring type vibration isolators

Protection System

  • Explosion relief valves

Special Tests / Reports

  • PGS Test report @ 0.80 power factor
  • Neutral ground-LV
  • IBC seismic Certifications
  • PGS Test report @ 1.0 power factor
  • Neutral grounding connection

Starting / Charging System

  • Oversize battery set
  • Jacket water heaters
  • 10 Amp Battery chargers
  • Ether starting aid
  • 24 Volt dual electric starting motor
  • 20 Amp Battery charger

General

  • Engine barring group

See how 3512B (50 Hz) 1320 -1625 kVA compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3512B Diesel Generator Sets (Rear Right)

3512B Diesel Generator Sets (Rear Left)

3512B Diesel Generator Sets (Front Left)

3512B Diesel Generator Sets (Front Right)

3512B  Diesel Generator Sets (Rear Right)
3512B  Diesel Generator Sets (Rear Left)
3512B Diesel Generator Sets (Front Left)
3512B Diesel Generator Sets (Front Right)

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3512B (50 Hz) 1320 -1625 kVA

Start 3512B (50 Hz) 1320 -1625 kVA Tour
close