DE150 GC  (60 HZ) C7.1 | 132 kW Diesel Generator

Diesel Generator Sets DE150 GC (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
132 ekW
132 ekW
Minimum Rating
132 ekW
132 ekW
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

132 ekW Diesel Generator Set

Producing reliable power of 132 ekW at 60 Hz, our DE150 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 14% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Logs Up to 250 Events

GCCP auto mains control panel provides alarms and operating indicators history

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE150 GC (60 Hz)

Maximum Rating 132 ekW 132 ekW
Minimum Rating 132 ekW 132 ekW
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 18.2:1 18.2:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 4043 lb 1834 kg

DE150 GC (60 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Fuel Storage

  • Single wall 8 hour fuel tank

Governor

  • Mechanical governor

Enclosure

  • Cat GC enclosure

Alternator

  • A Frame standard alternator

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE150 GC (60 Hz) Optional Equipment

Auxiliary Supply Voltage

  • 120V

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Low fuel level alarm
  • High fuel level alarm
  • Low fuel level shutdown
  • Single wall tank with containment

Circuit breaker

  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 250A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 630A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker
  • 3 Pole Circuit breaker 400A

Genset Control

  • Panel mounted audible alarm
  • Battery charger
  • Earth leakage
  • Volt free contacts for genset running
  • Volt free contacts for common alarm
  • Earth fault
  • Emergency stop with key
  • USB to RS485 Communications device
  • Coolant heater
  • Battery
  • Low coolant level shutdown
  • Standby Pack (Smart Jacket water heater, Battery charger)

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE150 GC (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE150GC

DE150GC

DE150GC

DE150GC

DE150GC
DE150GC
DE150GC
DE150GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE150 GC (60 Hz)

Start DE150 GC (60 Hz) Tour
close