Generator Set
Rating Prime | 27 ekW (35 kVA) 27 ekW (35 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 30 ekW (38 kVA) 30 ekW (38 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
With a robust, rental-ready construction, the XQ35 is designed to be easily transported around project sites safely and efficiently. A smaller footprint saves space and provides installation versatility on worksites, while a galvanized enclosure is resilient to potentially harsh environments.
Minimizes possibility for environmental damage on site
Two-speed, electric cooling fans for reduced fuel consumption and reduced sound
Eliminates the need for reconnection to meet on-site requirements
Rating Prime | 27 ekW (35 kVA) 27 ekW (35 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 30 ekW (38 kVA) 30 ekW (38 kVA) |
Engine | Cat C2.2 Cat C2.2 |
Fuel | Diesel Diesel |
Height - Without Trailer | 63.7 in 1617 mm |
Length - Without Trailer | 91.3 in 2318 mm |
Width - Without Trailer | 41.4 in 1050 mm |
Weight with Lube Oil and Coolant, Without Trailer | 2215 lb 1003 kg |
100% Load 60Hz | 2.3 gal/hr 8.8 l/hr |
75% Load 60Hz | 1.8 gal/hr 6.7 l/hr |
50% Load 60Hz | 1.2 gal/hr 4.4 l/hr |
100% Load 60Hz | 2.6 gal/hr 9.8 l/hr |
75% Load 60Hz | 2 gal/hr 7.4 l/hr |
50% Load 60Hz | 1.3 gal/hr 4.9 l/hr |
Sound Power @ 7 meters (23 feet) @ All Ratings | 63 dB(A) 63 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQ35 Tier 4 Final
XQ35 Tier 4 Final
XQ35 Tier 4 Final
XQ35 Tier 4 Final
Cat XQ35 and XQ60 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator