XQP30

Mobile Generator Sets XQP30

Request A Price Find Dealer

Key Specs

Rating Prime
30 kVA
30 kVA
Frequency
50/60 Hz
50/60 Hz
Voltage
127 - 480 V
127 - 480 V

Overview

30 kVA Mobile Diesel Generator Set

This XQP30 generator set is Fuel consumption optimized for customers in non-regulated territories. With a robust, rental or mobile-ready construction, the product line is designed to be easily transported around project sites safely and efficiently. Heavy-duty bases with integrated fork lift pockets allow the unit to be dragged and lifted with ease, while Clipsal or CEE socket options are available on select models to reduce installation time and provide trouble-free power distribution.

Benefits

Selectable 50/60Hz Operation

Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed

Sound Power 60 dBA @ 7 m Attenuation

Sound Attenuation and electric fans bring sound levels to that of a quiet conversation

Standard 500 Hour oil change intervals

Maximizes run time before routine service is required

Product Specifications for XQP30

Rating Prime 30 kVA 30 kVA
Frequency 50/60 Hz 50/60 Hz
Voltage 127 - 480 V 127 - 480 V
Engine Cat C3.3 Cat C3.3
Emissions Low Fuel Consumption Low Fuel Consumption
Fuel Diesel Diesel
Width 44.1 in 1120 mm
Height 62.3 in 1583 mm
Length 84.6 in 2150 mm
Weight - With Lube Oil and Coolant 2712 lb 1230 kg
100% Load 50Hz 1.9 gal/hr 7.2 l/hr
100% Load 60Hz 2.3 gal/hr 8.6 l/hr
75% Load 50Hz 1.5 gal/hr 5.6 l/hr
75% Load 60Hz 1.7 gal/hr 6.6 l/hr
50% Load 50Hz 1.1 gal/hr 4.1 l/hr
50% Load 60Hz 1.3 gal/hr 4.9 l/hr
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 72 dB(A) 72 dB(A)
Sound Power @ 1 meters (3 feet) @ 75% of rating (60Hz) 73 dB(A) 73 dB(A)

XQP30 Standard Equipment

CAT C3.3 Diesel Engine

  • Naturally aspirated

Generator

  • LC1514F Frame

Air Filter

  • Cyclonic/paper with dust cup and service indicator

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator

Fuel System

  • 24 hour dual wall fuel tank with 3 way directional valve for external supply

Control Panel

  • Digital EMCP4.2B set mounted controller

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance

Exhaust

  • Integrated spark arresting silencer

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected

See how XQP30 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQP30 - Diesel

XQP30 - Diesel

XQP30 - Diesel

XQP30 - Diesel

XQP30 - Diesel
XQP30 - Diesel
XQP30 - Diesel
XQP30 - Diesel

Cat Rental Power XQP Product Robust Design Features

Cat Rental Power XQP Product Electrical Features

Cat XQP30 - XQP500 Mobile Generator Start/Stop Training

Emergency Stop Your Cat Mobile Generator

Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQP30

Start XQP30 Tour
close