G3512 750 kW

Gas Generator Sets G3512 with FAST RESPONSE

Request A Price Find Dealer

Key Specs

Gas Standby Rating
750 ekW @ 0.8pf
750 ekW @ 0.8pf
Fuel Type
Natural Gas, Hydrogen Blend (up to 5%)
Natural Gas, Hydrogen Blend (up to 5%)
Emissions/Fuel Strategy
U.S. EPA Certified for Non-Emergency Stationary Genset
U.S. EPA Certified for Non-Emergency Stationary Genset

Overview

525-750 kW Natural Gas Generator

Caterpillar is leading the power generation marketplace with Fast Response generator sets engineered to deliver unmatched performance, reliability, and cost-effectiveness.

Benefits

Meets UL2200 Certification

Leading edge EPA Certification For Non-Emergency, UL2200, UL1446, and more

Ready in 7 Seconds

Complies with industry leading specifications such as NFPA 110 Level 1 Type 10

Ready to accept 100% Block Load

Able to pick up the loads for the entire site in the event of an emergency.

Product Specifications for G3512 with FAST RESPONSE

Gas Standby Rating 750 ekW @ 0.8pf 750 ekW @ 0.8pf
Fuel Type Natural Gas, Hydrogen Blend (up to 5%) Natural Gas, Hydrogen Blend (up to 5%)
Emissions/Fuel Strategy U.S. EPA Certified for Non-Emergency Stationary Genset U.S. EPA Certified for Non-Emergency Stationary Genset
RPM 1800 rpm 1800 rpm
Frequency 60 Hz 60 Hz
Displacement 3173 in³ 52 l
Engine Model G3512 G3512
Displacement 3173 in³ 52 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 7.5 in 190 mm
Governor Type ADEM A4 ADEM A4
Length 205.7 in 5224 mm
Width 90 in 2286 mm
Height 99.4 in 2525 mm
Weight 27500 lb 12500 kg

G3512 with FAST RESPONSE Standard Equipment

Air Inlet

  • Dual air cleaners, 1 per side, with service indicator
  • Two-element single-stage air cleaner with enclosure and service indicator

Control Panel

  • Cat ECS 100

Cooling

  • Engine driven pumps for jacket water and separate circuit aftercooler
  • Jacket water and SCAC engine-driven pumps
  • Jacket water and SCAC thermostats
  • LH or RG connections when radiator is not selected
  • Package mounted radiator

Fuel

  • NOx sensor based air-fuel-ratio control
  • 0.5 to 5 psi engine fuel inlet pressure
  • Pipeline Natural Gas: 800-1000 BTU/scf and 70-100 Methane Number
  • Gas Train: NFPA37 and CSA B149.3

Exhaust

  • Individual exhaust port and turbocharger outlet wired to integrated temperature sensing module (ITSM) with GCEM providing alarms and shutdowns
  • Dry exhaust manifolds, insulated and shielded
  • Cat-flanged face outlet on turbocharger

Fuel System

  • Fuel system is sized for 31.5 to 47.2 MJ/NM3 dry pipeline natural gas with pressure of 10.2 to 34.5KPa to the engine fuel control valve
  • Throttle plate, 24V DC actuator, controlled by GECM
  • Engine-installed electronic control valve
  • Gas pressure regulator
  • 24V DC energized-to-run (ETR) gas shutoff valve

General

  • Crankshaft vibration damper and guard
  • Operation and maintenance manuals
  • Parts book
  • Paint- Caterpillar Yellow except rails and radiators gloss black 
  • RH Service

Lubrication

  • Gear type lube oil pump
  • Cartridge style oil filter

Generator

  • Anti-condensation space heater
  • Winding temperature detectors
  • NEMA Class H insulation
  • SR5
  • Permanent Magnet Excitiation
  • Caterpillar's Digital Voltage Regulator (CDVR) including reactive droop capability, 3-phase voltage sensing, KVAR/PF modes, RFI suppression, and a min/max exciter

Governing System

  • ADEM A4

Ignition System

  • Individual Cylinder Detonation Sensitive Timing (DST) 
  • Electronic Ignition System (controlled by ADEM A4) 

Governing

  • ADEM A4 speed governor with 4 to 20ma (0V to 5V) speed input

Starting/Charging

  • 24V DC starting motors
  • Batteries with rack and cables
  • Electric Starter

G3512 with FAST RESPONSE Optional Equipment

Air Inlet

  • Mounting brackets and piping
  • Air cleaner with precleaner

Circuit Breakers

  • S LSI, G LSIG, P LSIG-P, 4th Digit Type
  • Right, left, rear mounted
  • 1200A, 3 Pole, UL-100% Rated P-Frame Circuit Breakers
  • 1600A, 2000A 3 Pole, UL-100% Rated R-Frame Circuit Breakers
  • 2000A 3 Pole, UL-100% Rated Masterpact Circuit Breakers
  • 100% rated, 3-pole (UL/CSA/IEC) 5th Digit Rating
  • 3-pole (IEC 947-2 rated)
  • Frame mounting

Control Panel

  • Remote annunciator
  • Local alarm module
  • Local PC monitoring
  • Engine failure relay
  • Remote PC monitoring

Cooling

  • Coolant level drain line with valves, fan with guard
  • Remote radiator for JW and SCAC circuits, level switch included but not wired
  • Inlet/Outlet connections

Exhaust

  • 305 mm (12in.) elbow
  • 18, 25 dBA Attenuation
  • Flexible fittings
  • 305 mm (12 in.) muffler
  • 305mm (12 in) spark arresting muffler
  • 305 mm (12 in.) flange

Fuel System

  • 3, 0-100 kPag, 4-20mA gas train pressure sensors

General

  • Special paint order
  • US AID emblem
  • Tool set
  • Digital diagnostic tool

Generator

  • Cable access box
  • Generator air filter
  • European bus bars
  • Low voltage extension box
  • Bearing temperature detectors

Starting/Charging

  • 20A, 24VDC battery charger
  • Battery with cables and rack
  • Jacket water heater
  • 45A, 24V charging alternator (requires engine driven pumps)

Grid Code Compliance

  • 60 Hz: USA

See how G3512 with FAST RESPONSE compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

G3512 Gas Generator Set

G3512 Gas Generator Set

G3512 Gas Generator Set

G3512 Gas Generator Set

G3512 Gas Generator Set
G3512 Gas Generator Set
G3512 Gas Generator Set
G3512 Gas Generator Set

Cat ECS Control Panels

Cat ECS Control Panels

360 View

Take the interactive virtual product tour to explore the great features and benefits of the G3512 with FAST RESPONSE

Start G3512 with FAST RESPONSE Tour
close