DG200 GC (3 phase)

Gas Generator Sets DG200 GC (3 phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
200 eKW
200 eKW
Emissions/Fuel Strategy
U.S. EPA Certified for Non-Emergency Application
U.S. EPA Certified for Non-Emergency Application

Overview

200 kW Natural Gas Generator Set

The Cat® spark-ignited generator product line for stationary applications feature permanent magnet excitation, amortisseur winding, skewed stator, voltage adjustment through the EMCP controller, Class H winding insulation and 2/3 pitch incorporated.

Benefits

UP to 908 skVA @30% Voltage Dip

Able to start large connected motors loads during a power outage

Certified EPA Stationary Emergency

Complies with emission standards required for local permits

Alternator Features Class H Insulation

Highest classification ensures alternator durability

Product Specifications for DG200 GC (3 phase)

Frequency 60 Hz 60 Hz
Natural Gas Rating 200 eKW 200 eKW
Emissions/Fuel Strategy U.S. EPA Certified for Non-Emergency Application U.S. EPA Certified for Non-Emergency Application
Displacement 864.71 in 14.17 l
Fuel Type Natural Gas Natural Gas
Speed 1800 rpm 1800 rpm
Engine Model 14.2 L, Inline 6, 4 Cycle, Spark - Ignited 14.2 L, Inline 6, 4 Cycle, Spark - Ignited
Fuel System Carburetor, Down Draft Carburetor, Down Draft
Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled
Governor Type Electronic Electronic
Compression Ratio 9.5:1 9.5:1
Bore 5.31 in 134.87 mm
Stroke 6.5 in 165.1 mm
Length 127.95 in 3250 mm
Width 52.93 in 1344.5 mm
Height 67.37 in 1711.2 mm
Weight 5756 lb 2610.9 kg

DG200 GC (3 phase) Standard Equipment

Cooling

  • Closed coolant recovery system
  • Factory-installed radiator
  • 50/50 Ethylene glycol antifreeze
  • Radiator and cooling fan complete with protective guards
  • Standard ambient temperatures up to 50°C (122°F)

Air Inlet

  • Single element air filter

Fuel

  • Primary and secondary fuel shut-off
  • Low fuel pressure switch
  • Fuel pressure test po
  • Natural Gas or LP Vapor
  • NPT connection
  • Dual lock off valves

Exhaust

  • Exhaust outlet with 3” pipe

Generator

  • Permanent magnet excitation
  • Full load capacity alternator
  • Class H insulation material
  • Permanent magnet excitation
  • Integrated Voltage Regulator
  • Matched to the performance and output characteristics of Cat engines
  • Class H insulation material
  • Full load capacity alternator
  • IP23 Protection

Controls

  • EMCP 4.2 Series generator set controller

Mounting

  • Vibration isolaton (puck type)
  • Rubber vibration isolators

Electric Power - Package Serial Number Prefix

  • Battery charging alternator

Electric Starting and/or Prelube

  • Battery cables
  • Solenoid activated starter motor
  • Engine electrical system
  • Solenoid activated starter motor

Governor

  • Electronic governor (non adjustable)

Control Panel

  • EMCP 4.2 Series generator set controller

Starting/Charging

  • Batteries with rack and cables
  • 12 volt starting motor

DG200 GC (3 phase) Optional Equipment

Starting/Charging

  • Jacket water heater
  • Battery heater
  • Charging alternator
  • Battery charger – UL Listed 10 amp

General

  • Enclosures: sound attenuated, weather protective
  • Suitable for Use as Service Equipment (SUSE)
  • Automatic transfer switches (ATS)
  • UL 2200 package
  • CSA Certification

Generator

  • Thermal magnetic or electronic trip MCCBs
  • Anti-condensation heater
  • Shunt trip and auxiliary contact breaker
  • Anti-condensation heater
  • Excitation: [ ] Permanent Magnet Excited (PM)
  • Oversize and premium generators

See how DG200 GC (3 phase) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Open Generator Set

Enclosure

Open Generator Set
Enclosure