3606 (50 HZ) | 1175-2688 kVA Diesel Generator

Diesel Generator Sets 3606 (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
2688 kVA
2688 kVA
Minimum Rating
1775 kVA
1775 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

3606 (50 Hz)

Producing reliable power from 1963 to 2688 kVA at 50 Hz, our 3606 diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set is certified for low fuel consumption.

Benefits

Over 200,000,000 Operating hours

at Global locations

Up to 10% Better Fuel Economy

Demonstrated savings

Over 20% Reduction in Service Time

Two inspection ports per cylinder, segmented camshafts and individual heads ease service

Product Specifications for 3606 (50 Hz)

Maximum Rating 2688 kVA 2688 kVA
Minimum Rating 1775 kVA 1775 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Frequency 50 Hz 50 Hz
Speed 750 & 1000 rpm 750 & 1000 rpm
Duty Cycle Continuous Continuous
Engine Model 3606 I-6, 4-Stroke Water-Cooled Diesel 3606 I-6, 4-Stroke Water-Cooled Diesel
Bore 11 in 280 mm
Stroke 11.8 in 300 mm
Displacement 6762 in³ 111 l
Compression Ratio 13:01 13:01
Aspiration TA TA
Fuel System Direct unit injection Direct unit injection
Governor Type Generator Set Monitoring System (GMS) Generator Set Monitoring System (GMS)
Length - Maximum 404 in 10261.7 mm
Width - Maximum 99.62 in 2530.3 mm
Height - Maximum 156.6 in 3977.7 mm
Dry Weight - Genset (maximum) 74970 lb 34070 kg

3606 (50 Hz) Standard Equipment

Air Inlet System

  • Breather, crankcase, top-mounted
  • Air inlet shutoff
  • Turbocharger, watercooled (750 rpm and HFO), engine oil lubricated
  • Aftercooler, fresh water, corrosion resistant coated (air side)

Cooling System

  • Water temperature regulator
  • Engine coolant water drains
  • Jacket water thermostats

Exhaust System

  • 457 mm (18 in) Cat bolt pattern
  • Dry, gas tight, exhaust manifold
  • Includes adapter, flexible exhaust fitting

Fuel System

  • Simplex or duplex

Generator System

  • Custom generator per generator data sheet completed by dealer

Governor System

  • UG Actuator

Lube System

  • Oil pressure regulating valve
  • Wet oil sump. Includes engine-driven main lubrication and oil pumps, oil lines and oil pan
  • Oil filler and dipstick
  • Crankcase explosion relief valves
  • Service side engine mounted on cylinder block inspection covers
  • Centrifugal oil filters with single shutoff

Mounting System

  • Damper, torsional vibration
  • Engine and generator mounting

Starting / Charging System

  • One motor, engine mounted at rear, on left side
  • Vane type air starter
  • Air silencer
  • Line group for single point custom connection

General:

  • Paint, Caterpillar yellow
  • Gear driven pumps: Fuel/oil/jacket water/Aftercooler/Oil cooler water

3606 (50 Hz) Optional Equipment

Air Inlet System

  • Boost control valve
  • Soot filter
  • Heavy duty air cleaner
  • Air inlet adapter
  • Vertical support bracket
  • Air cleaner louver assembly
  • Air cleaner

Cooling System

  • Expansion tank
  • Auxiliary water pump
  • Cooling system aids
  • Heating aids

Exhaust System

  • Weld flange and related hardware
  • Flexible exhaust fittings

Fuel System

  • Fuel system connections
  • Duplex primary fuel strainer
  • Fuel priming pump

Generator System

  • Class F insulation
  • 3 Phase, six Leads, WYE
  • Anti-condensation space heaters
  • Winding temperature detectors
  • Busbar connections

Governor System

  • Electronic/actuators
  • Digital programmers
  • 2301 A load share
  • EGB actuator
  • Battery backup/power supply
  • 723 Plus

Lube System

  • Oil pan drain valve
  • Lube ANSI adapter (Emergency connection)

Mounting System

  • Non-vertically restrained
  • Spring type vibration isolators
  • Vertically restrained
  • Isolator

Starting / Charging System

  • Compressed air flex hose
  • Pressure reducing valve

General:

  • Custom paint colors

See how 3606 (50 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3606 Diesel Generator Set

3606 Diesel Generator Set