Technical Summary
Rating Range | 30-1000A 30-1000A |
Transfer Type | Open transition Open transition |
Switch Type | Molded Case Molded Case |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. The open transition breaker-based Automatic Transfer Switch (ATS) will provide fully functioning transfer in applications where a momentary loss of power is acceptable on retransfer from emergency to normal power supply. The Cat Open Transition MCCB & MCS types of ATS also permits periodic testing of the emergency source without interrupting power to the loads and are available from 30 to 1000 amperes.
Durable powder-coated steel NEMA 1, NEMA 3R, NEMA 4 and NEMA 12
Lugs are 90� rated and all control wire is #16 AWG, type XLPE with a 125� temperature rating
also permits periodic testing of the emergency source without interrupting power to the loads
Rating Range | 30-1000A 30-1000A |
Transfer Type | Open transition Open transition |
Switch Type | Molded Case Molded Case |
Control Power | 30-1000A 2, 3, or 4 Pole, 100% Rated 30-1000A 2, 3, or 4 Pole, 100% Rated |
System Voltage Application | 120 - 600 Vac, 50/60 Hz 120 - 600 Vac, 50/60 Hz |
Withstand | 100,000 amps withstand/closing/ interrupting at480 Vac 100,000 amps withstand/closing/ interrupting at480 Vac |
Applicable Testing | CSA C22.2 No. 178 certified, IBC 2006, CBC 2007 and OSHPD CSA C22.2 No. 178 certified, IBC 2006, CBC 2007 and OSHPD |
Caterpillar product brochures and other informational documents are available for your growing business.