CG170-12 1000 - 1125 kW

Gas Generator Sets CG170-12 K

Request A Price Find Dealer

Key Specs

Continuous Rating
1125 ekW
1125 ekW
Fuel Type
Natural Gas
Natural Gas
Maximum Electrical Efficiency
40.90%
40.90%

Overview

Natural Gas Generator Set 1000 - 1125 KW

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Up to 49% Greater oil change interval

Lower lube oil consumption leading to greater time interval between lube oil changes

Up to 31% Savings on Service

Extended maintenance intervals leading to lower service costs

Up to 1900 L/Year Lower lube oil consumption

leading to lower service costs and extended maintenance intervals

Product Specifications for CG170-12 K

Continuous Rating 1125 ekW 1125 ekW
Fuel Type Natural Gas Natural Gas
Maximum Electrical Efficiency 40.90% 40.90%
Frequency 50 or 60 Hz 50 or 60 Hz
RPM 1500 or 1800 rpm 1500 or 1800 rpm
Engine Model CG170K-12 CG170K-12
Displacement 3240 in³ 53.1 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 7.7 in 195 mm
Length 235 in 5970 mm
Width 71 in 1810 mm
Height 87 in 2210 mm
Dry Weight - Genset 28659.8 lb 13000 kg

CG170-12 K Standard Equipment

Air Inlet

  • Two-element single-stage air cleaner with enclosure and service indicator
  • Turbocharger for the CG170K comes with a water-cooled bearing case

Control Panels

  • TEM(Total Electronic Management)

Exhaust

  • Low resistence exhaust system
  • Closed crankcase ventilation system

Cooling

  • Jacket water and SCAC thermostats
  • Flange connections for JW inlet and outlet
  • Engine driven water pumps for jacket water and after cooler

Fuel system

  • Pre-chamber spark plugs
  • Electronic fuel metering valve
  • Independently controlled cylinder monitoring and ignition system

Generator

  • Busbar connections
  • 3-phase sensing and KVAR/PF control
  • Winding temperature detectors
  • Reactive droop
  • Anti-condensation space heater

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG170-12 K Optional Equipment

Air Inlet

  • Mounting stand
  • Air cleaner with precleaner

Cooling

  • CHP skid

See how CG170-12 K compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

CG170-12

CG170-12