DE110 GC (50 HZ) C4.4 | 110 kVA Diesel Generator

Diesel Generator Sets DE110 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
110 kVA
110 kVA
Minimum Rating
110 kVA
110 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

110 kVA Diesel Generator Set

Producing 110 kVA of reliable power at 50 Hz, our DE110 GC diesel generator set is designed to ISO 8528-5 transient response requirements.

Benefits

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

Saves up to 14% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Product Specifications for DE110 GC (50 Hz)

Maximum Rating 110 kVA 110 kVA
Minimum Rating 110 kVA 110 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in 4.4 l
Compression Ratio 18.23:1 18.23:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 108.1 in 2745 mm
Width - Maximum 39.3 in 999 mm
Height - Maximum 58.1 in 1476 mm
Dry Weight - Genset (maximum) 1330 lb 2932 kg

DE110 GC (50 Hz) Standard Equipment

Engine

  • C4.4, Inline 4 cylinder, 4 stroke diesel

Genset Control

  • GCCP 1.1

Governor

  • Mechanical governor

Fuel Storage

  • Single wall 8 hour fuel tank

Alternator

  • A Frame standard alternator

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE110 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance 13
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • High fuel level alarm
  • Low fuel level alarm
  • Low fuel level shutdown

Genset Control

  • Volt free contacts for common alarm
  • Panel mounted audible alarm
  • Earth fault
  • Volt free contacts for genset running
  • Emergency stop with key
  • Earth leakage
  • Battery charger
  • USB to RS485 Communications device
  • Coolant heater
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Battery
  • Low coolant level shutdown

Circuit breaker

  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 400A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 400A
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE110 GC (50 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE110GC

DE110GC

DE110GC

DE110GC

DE110GC
DE110GC
DE110GC
DE110GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE110 GC (50 Hz)

Start DE110 GC (50 Hz) Tour
close