3516C (50 HZ) | 2500-2750 kVA Diesel Generator

Diesel Generator Sets 3516C (50 Hz)

Request A Price Find Dealer

Key Specs

Standby Rating
2750 kVA
2750 kVA
Prime Power Rating
2500 kVA
2500 kVA
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Overview

2500 - 2750 kVA Diesel Generator Set

Producing reliable power from 2500 to 2750 kVA at 50 Hz, our 3516C diesel generator sets are made to meet your mission critical, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. The generator set offers both low fuel consumption and low emission systems.

Benefits

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Optimised for 9% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3516C (50 Hz)

Standby Rating 2750 kVA 2750 kVA
Prime Power Rating 2500 kVA 2500 kVA
Emissions/Fuel Strategy Low Fuel, Low Emissions Low Fuel, Low Emissions
Voltage 380 to 11000 volts 380 to 11000 volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime Standby, Mission Critical, Prime
Maximum Rating 2750 kVA 2750 kVA
Minimum Rating 2500 kVA 2500 kVA
Engine Model 3516C, ATAAC, V-16,4-Stroke Water-Cooled Diesel 3516C, ATAAC, V-16,4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Displacement 4764.73 in 78 l
Compression Ratio 14.7:1 14.7:1
Aspiration TA TA
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™3 Adem™3
Length - Maximum 276.3 in 7019 mm
Width - Maximum 92.1 in 2339 mm
Height - Maximum 118.2 in 3003 mm
Dry Weight - Genset (maximum) 39090 lb 17731 kg

3516C (50 Hz) Standard Equipment

Air Inlet

  • Air cleaner

Cooling

  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Fuel

  • Fuel priming pump
  • Secondary fuel filters
  • Primary fuel filter with integral water separator

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection

Power Termination

  • Busbar

Control Panel

  • Cat ECS 100

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

3516C (50 Hz) Optional Equipment

Exhaust

  • Exhaust mufflers

Generator

  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Anti-condensation heater
  • Oversize and premium generators

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Control Panels

  • EMCP 4.4
  • Digital I/O module
  • Load share module
  • Generator temperature monitoring & protection
  • Remote monitoring software

Mounting

  • Spring type vibration isolators
  • Rubber anti-vibration mounts
  • IBC isolators

Starting/Charging

  • Jacket water heater
  • Charging alternator
  • Oversize batteries
  • Battery chargers
  • Heavy duty starting system
  • Air starting motor with control and silencer

General

  • UL 2200 package
  • EU Certificate of Conformance (CE)
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • EEC Declaration of Conformity
  • Integral & sub-base UL listed dual wall fuel tanks
  • The following options are based on regional and product configuration:
  • Automatic transfer switches (ATS)
  • Enclosures: Sound attenuated, weather protective
  • CSA Certification
  • Integral & sub-base fuel tanks

See how 3516C (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516C Package Genset, Rear Right

3516C Package Genset, Rear Right

3516C Package Genset, Rear Left

3516C Package Genset, Front Left

3516C Package Genset, Rear Right
3516C Package Genset, Rear Right
3516C Package Genset, Rear Left
3516C Package Genset, Front Left

Cat ECS Control Panels

Cat ECS Control Panels

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516C (50 Hz)

Start 3516C (50 Hz) Tour
close