DE9.5E3(50 Hz) | 9.5 kVA Diesel Generator Set

Diesel Generator Sets C1.1 | DE9.5E3

Request A Price Find Dealer

Key Specs

Minimum Rating
9.5 kVA
9.5 kVA
Maximum Rating
9.5 kVA
9.5 kVA
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

9.5 kVA Diesel Generator Set

Producing reliable power 9.5 kVA at 50 Hz, our C1.1 diesel generator set designed to ISO 8528-5 transient response requirements. DE9.5E3 generator set is R96/EUIIIa equivalent emissions compliant.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C1.1 | DE9.5E3

Minimum Rating 9.5 kVA 9.5 kVA
Maximum Rating 9.5 kVA 9.5 kVA
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime
Aspiration Turbocharged Turbocharged

C1.1 | DE9.5E3 Standard Equipment

Control panel

  • GCCP Control panel

Alternator and Alternator attachments

  • 12 Leads
  • IP23 Protection
  • Voltage regulator (single phase sensing)

C1.1 | DE9.5E3 Optional Equipment

Control panel

  • GCCP Control panel
  • Earth fault and earth leakage

See how C1.1 | DE9.5E3 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Enclosure

Enclosure
C1.1 Generator Set Rear  Left