DE550E0 (50 Hz) | 550 kVA Diesel Generator Set

Diesel Generator Sets C15 | DE550E0

Request A Price Find Dealer

Key Specs

Minimum Rating
500 kVA
500 kVA
Maximum Rating
550 kVA
550 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

550 kVA Diesel Generator Set

Producing reliable power 550 kVA at 50 Hz, our DE550E0 diesel generator set designed to ISO 8528-5 transient response requirements.

Benefits

Suitable for Harsh & testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C15 | DE550E0

Minimum Rating 500 kVA 500 kVA
Maximum Rating 550 kVA 550 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 200 to 400 Volts 200 to 400 Volts
Frequency 50 Hz 50 Hz
Duty Cycle Standby, Prime Standby, Prime
Aspiration Turbocharged, Air to Air Aftercooled Turbocharged, Air to Air Aftercooled

C15 | DE550E0 Standard Equipment

Air System

  • Turbocharger

Control Panel

  • GCCP 1.3

Cooling System

  • Radiator and cooling fan with guard

C15 | DE550E0 Optional Equipment

Generator and Attachments

  • LC frame CIP generator

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Fuel System

  • Optional BS799 Compliant Integral Dual Wall Fuel Tank Base

Product Brochures and More Are Ready to Download!

See how C15 | DE550E0 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C15 Rear Right

C15 Rear Left

C15 Rear Right
C15 Rear Left