Generator Set
Rating Prime | 340 ekW (425 kVA) 340 ekW (425 kVA) |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 375 ekW (469 kVA) 375 ekW (469 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® XQ425 provides world class performance and enhanced usability. This model is powered by the fuel-efficient Cat C13 Tier 4 Final engine compliant equipped with the Cat NOx Reduction System. Equipped with the new EMCP 4.4 control panel, the XQ425 features a user-friendly interface and automatic generator set paralleling. A principle advantage of the control system offers simpler and faster voltage changes. Providing greater flexibility when moving between multiple job sites with differing frequency and voltage needs, the auto-configuration capability eliminates the time required when reprogramming units and potential errors. Additional features include lower noise levels and improved part load fuel consumption.
Minimizes possibility for environmental damage on site
Maximizes run time between fuel fills
Ensures generator set is always ready to start
Rating Prime | 340 ekW (425 kVA) 340 ekW (425 kVA) |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 120 - 600 V 120 - 600 V |
Rating Standby | 375 ekW (469 kVA) 375 ekW (469 kVA) |
Engine | C13 C13 |
Fuel | Diesel Diesel |
Height - Without Trailer | 60 in 1524 mm |
Length - Without Trailer | 208.7 in 5080 mm |
Width - Without Trailer | 104 in 2642 mm |
Weight with Lube Oil and Coolant, Without Trailer | 14700 lb 6667 kg |
100% Load 60Hz | 23.1 gal/hr 88 l/hr |
75% Load 60Hz | 17.7 gal/hr 67.9 l/hr |
50% Load 60Hz | 12.7 gal/hr 48.6 l/hr |
100% Load 60Hz | 25.1 gal/hr 95.7 l/hr |
75% Load 60Hz | 19.2 gal/hr 73.4 l/hr |
50% Load 60Hz | 13.6 gal/hr 52.3 l/hr |
Sound Power @ 7 meters (23 feet) @ All Ratings | 74 dB(A) 74 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQ425 Tier 4 Final
XQ425 Tier 4 Final
XQ425 Tier 4 Final
XQ425 Tier 4 Final
Cat XQ425 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator