3516E (60 HZ) | 2500-2750 kW Diesel Generator

Diesel Generator Sets 3516E (60 Hz)

Request A Price Find Dealer

Key Specs

Standby Rating
2750 ekW
2750 ekW
Prime Power Rating
2500 ekW
2500 ekW
Emissions/Fuel Strategy
Tier 2, Low NOx
Tier 2, Low NOx

Overview

2500 - 2750 ekW Diesel Generator Set

The 3516E diesel generator sets have been developed to meet your standby and prime applications and match your power standards. Producing reliable power from 2500 to 2750 ekW at 60 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and to accept 100 % rated load in one step. The generator set is US EPA Stationary Emergency Use Only (Tier 2) certified.

Benefits

Saves up to 11% installed space

Requires less space for installation

Weighs up to 31% Less

Reduced amount of structural support required

Full Power up to 55°C Ambient

Provides full power even on hottest days of the year

Product Specifications for 3516E (60 Hz)

Standby Rating 2750 ekW 2750 ekW
Prime Power Rating 2500 ekW 2500 ekW
Emissions/Fuel Strategy Tier 2, Low NOx Tier 2, Low NOx
Voltage 416 to 13,800 Volts 416 to 13,800 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Mission Critical, Prime Standby, Mission Critical, Prime
Maximum Rating 2750 ekW 2750 ekW
Minimum Rating 2500 ekW 2500 ekW
Engine Model 3516E, V-16, 4-Stroke, Water-Cooled Diesel 3516E, V-16, 4-Stroke, Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 8.47 in 215 mm
Displacement 4765 in³ 78.1 l
Compression Ratio 14.7:1 14.7:1
Aspiration ATAAC ATAAC
Fuel System EUI EUI
Governor Type Adem™ A5 Adem™ A5
Length - Maximum 311.9 in 7922 mm
Width - Maximum 104 in 2640 mm
Height - Maximum 131.6 in 3342 mm
Dry Weight - Genset (maximum) 40750 lb 18480 kg

3516E (60 Hz) Standard Equipment

Air Inlet System

  • Single element canister type with service indicator
  • Air cleaner

Cooling

  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator
  • Fuel priming pump

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Power Termination

  • Busbar

Starting/Charging

  • Heavy duty starting system
  • Charging alternator

Control Panel

  • Communications:
  • 6 Programmable digital inputs
  • Programmable protective relaying functions:
  • Low oil pressure
  • Environmental sealed front face
  • Volts (L-L & L-N)
  • Emergency stop pushbutton
  • Serial annunciator module data link
  • Reverse power (kW) (32)
  • Engine cycle crank
  • Lamp test
  • Over/under frequency (81 o/u)
  • kW-hr (total)
  • Speed adjust
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Engine cool-down timer
  • Overcurrent (50/51)
  • Reverse reactive power (kVAr) (32RV)
  • kW (per phase, average & percent)
  • kVAr-hr (total)
  • Generator phase sequence
  • Oil pressure (psi, kPa or bar)
  • Low coolant temperature
  • Amps (per phase & average)
  • Generator mounted - rear facing
  • Over/under voltage (27/59)
  • Low coolant level
  • Accessory module data link
  • kVAr (per phase, average & percent)
  • Cat ECS controller includes:
  • Failure to start (overcrank)
  • 2 Programmable relay outputs (Form C)
  • Cat ECS 100
  • Overspeed
  • 2 Programmable digital outputs
  • DC volts
  • Frequency (Hz)
  • High coolant temperature
  • Warning/shutdown with common LED indication of shutdowns for:
  • Operating hours
  • 4 Programmable relay outputs (Form A)
  • Coolant temperature
  • Power factor (per phase & average)
  • Digital indication for:
  • Panel lights
  • Text alarm/event descriptions
  • Controls:
  • 24 Volt DC operation
  • Alarm acknowledge
  • Customer data link (Modbus RTU)
  • kVA (per phase, average & percent)

Cooling System

  • Caterpillar extended life coolant
  • Coolant drain line with valve
  • Coolant level sensors
  • JWAC
  • Radiator fan and fan drive
  • Fan and belt guards

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Secondary fuel filters
  • Flexible fuel lines - shipped loose
  • Fuel cooler; not included with packages without radiator
  • Fuel priming pump

Generators and Attachments

  • Form wound
  • 3 Phase brushless, Salient pole
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime/130C standby)
  • Winding temperature detectors
  • Permanent magnet excitation (PMG)
  • Anti-condensation space heater
  • Right side extension terminal box, busbar connections, top mounted, bottom cable entry
  • 6 Lead
  • NEMA standard hole pattern

Governing System

  • ADEM III

Literature

  • Parts book
  • Operation & Maintenance Manual

Lube System

  • Integral lube Oil cooler
  • Fumes disposal
  • Oil drain lines and valve
  • Oil filter, filler and dipstick
  • Lubricating oil
  • Gear type lube oil pump

Mounting System

  • Rubber anti-vibration mounts - shipped loose
  • Rails - engine/generator/radiator mounting

Starting / Charging System

  • Battery disconnect switch
  • 45 Amp Charging alternator
  • Battery and battery rack w/cables
  • 24 Volt electric starting motor

General

  • Flywheel and flywheel housing-SAE No. 00
  • SAE standard rotation
  • Paint - Caterpillar yellow with high gloss black rails & radiator
  • Right hand servicing

3516E (60 Hz) Optional Equipment

Air Inlet System

  • Air inlet protection
  • Remote air inlet adapters
  • Dual element air cleaners
  • Heavy duty air cleaners

Circuit breakers

  • Busbar connections
  • P Frame breaker connections
  • R Frame breaker connections
  • Optional busbar power connections
  • Circuit breaker harnesses
  • Masterpact breaker connections
  • Cable entry options
  • 2000, 2500, 3200, 4000 Amp, 4 Pole, IEC rated Circuit breakers
  • 2000, 2500, 3200, 4000, 5000 Amp, 3 Pole, IEC rated Circuit breakers
  • 1600, 2000, 2500, 3000, 4000, 5000 Amp, 3 Pole, UL-100% rated Circuit breakers

Power Termination

  • Circuit breakers, IEC compliant

Control Panel

  • Customer interface options
  • Mounting group - External box clips
  • EMCP 4.4
  • PC monitoring (Remote and local)
  • Ground
  • Load share module options
  • Annunciator modules
  • Auxiliary box
  • Language options
  • Remote speed adjust
  • Vandal proof panel door
  • Voltage raise/lower switch
  • Generator temperature monitoring

Cooling System

  • Expansion tanks
  • Optional Serpentine radiators
  • Water level switch gauges
  • Optional ATAAC radiators

Exhaust System

  • Flexible fittings
  • Elbows
  • Flanges and exhaust fittings
  • Flanges
  • Y Adapters
  • Mufflers

Fuel System

  • Duplex fuel filters
  • Primary fuel filters

Generators and attachments

  • Differential current transformers - 8.7 and 15 kV class
  • Alternator air cleaners

Instrumentation

  • Pyrometer and thermocouples

Lube System

  • Manual prelube pump
  • Lube oil in standard sump
  • Oil level regulator
  • Electric prelube pumps

Mounting System

  • Spring type vibration isolators
  • IBC Seismic vibration isolators NORAD
  • Puck style low efficiency lsolators

Power Connections

  • Neutral ground connections
  • 2700 & 3000 Frame
  • Grounding groups

Special Tests / Reports

  • IBC Certifications
  • Generator set test report
  • Torsional vibration analysis
  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor
  • Standard engine test charge
  • Fuel consumption test
  • Generator set consumption test

Starting / Charging System

  • Starter cover
  • Electric starting motors
  • Air pressure regulator
  • 24 Volt battery set - Dry
  • Jacket water heaters
  • Engine barring group
  • 10, 20, 35 and 50 Amp Battery chargers
  • Air starting motors

General

  • Special paint colors
  • US aid emblem

See how 3516E (60 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516E Package Genset,

3516E Package Genset,

3516E Package Genset,

3516E Package Genset,

3516E Package Genset,
3516E Package Genset,
3516E Package Genset,
3516E Package Genset,

Cat ECS Control Panels

Cat ECS Control Panels

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516E (60 Hz)

Start 3516E (60 Hz) Tour
close