3412C (60 HZ) | 591-800 kW Diesel Generator

Diesel Generator Sets 3412C | 750 ekW

Request A Price Find Dealer

Key Specs

Maximum Rating
800 ekW
800 ekW
Minimum Rating
635 ekW
635 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

591 - 800 ekW Diesel Generator Set

Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.

Benefits

Accepts 100% block load in 1 step

Can handle large loads without affecting operations

Utilizes the latest ADEM 5 Controller

Provides precise control over entire range of loads

Upgradeable controls. Allows for easy retrofit of EMCP 4.3/4.4 Controllers

Product Specifications for 3412C | 750 ekW

Maximum Rating 800 ekW 800 ekW
Minimum Rating 635 ekW 635 ekW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model 3412C TA, V-12, 4-Stroke Water-Cooled Diesel 3412C TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1648.86 in³ 27.02 l
Compression Ratio 13:00:01 13:00:01
Aspiration TA TA
Fuel System Pump and Lines Pump and Lines
Governor Type ADEM™ A5 ADEM™ A5
Length - Maximum 162.4 in 4125 mm
Width - Maximum 78.3 in 1989 mm
Height - Maximum 75 in 1906 mm
Dry Weight - Genset (minimum) 5761 lb 12700 kg
Dry Weight - Genset (maximum) 13275 lb 6021 kg

3412C | 750 ekW Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type
  • Single element canister type

Control Panel

  • Failure to start (overcrank)
  • Emergency stop
  • EMCP 4.2B
  • Speed adjust
  • Remote Serial annunciator
  • Communications:
  • Controls:
  • Digital Indicator for:
  • Engine cycle crank
  • Voltage adjust
  • Compatible with the following optional modules:
  • Digital I/O module
  • Overspeed
  • Low coolant level
  • Serial annunciator module data link
  • Volts (L-L & L-N)
  • Emergency stop pushbutton
  • Generator temperature monitoring module
  • Frequency (Hz)
  • Run/auto/ stop/control
  • DC volts
  • High coolant temperature
  • Oil pressure (psi, kPa or bar)
  • Customer data link (Modbus RTU)
  • RPM
  • coolant temperature
  • Amps (per phase & average)
  • Operating hours.
  • Local annunciator
  • Low oil pressure
  • Power factor (per phase & average)
  • Remote CAN annunciator
  • Low coolant temperature
  • Accessory module data link
  • Warning shutdowns:

Cooling System

  • Coolant drain line with valve
  • Caterpillar extended life coolant
  • Fan and belt guards
  • Radiator with guard (sized for 50 degrees C)

Exhaust System

  • Stainless steel exhaust flex with ANSI style outlet flange

Fuel System

  • Primary and Secondary fuel filters
  • Water separator
  • Fuel priming pump

Generator and Attachments

  • 3 Phase sensing
  • Class H insulation
  • Busbar termination
  • 12 Leads
  • SR4B self excited
  • Reactive droop
  • Class F temperature rise
  • VR6B voltage regulator
  • 2:1 Volts/Hz

Governing System

  • Cat electronic governor

Lube System

  • Oil drain line with valve
  • Oil filter
  • Lubricating oil

Mounting System

  • Base, formed steel with linear vibration isolators between base and engine-generator

Starting / Charging System

  • 45 Amp Charging alternator
  • Fuel shutoff solenoid
  • 24 Volt starting motor
  • Battery with rack, cables

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

3412C | 750 ekW Optional Equipment

Air Inlet System

  • Air cleaner - single element
  • Air cleaner - Dual element
  • Air cleaner - Heavy element

Certificates

  • EU Certification

Circuit breakers

  • 3 Pole Circuit breakers with shunt trip
  • Power terminal strip
  • 4 Pole Circuit breakerswith shunt trip

Control Panel

  • Temperature monitoring package
  • EMCP 4.3, EMCP 4.4
  • Vandal proof panel door
  • Common alarm/shutdown relay
  • Generator running VFC
  • Earth leakage Ground fault relay

Cooling System

  • Radiator removal
  • Jacket water heater
  • Radiator duct flange

Exhaust System

  • Through wall installation kit
  • Manifold and turbocharger guards
  • Muffler 35 dBA attenuation
  • Muffler 10 dBA attenuation
  • Elbow mounting kit

Fuel System

  • Automatic fuel transfer system
  • Manual fuel transfer pump

Generator and Attachments

  • Oversize and premium generators
  • Permanent magnet excitation (PMG)
  • Anti-condensation heater
  • Internal excitation (IE)

Governing System

  • Electronic load share

Lube System

  • Manual sump pump

Mounting System

  • Fuel tank base (1200 Ltr)

Special Tests / Reports

  • PGS Test report @ 1.0 power factor
  • Factory witness test
  • PGS Test report @ 0.8 power factor

Starting / Charging system

  • Battery chargers
  • Oversize battery set
  • Heavy duty starting system
  • Battery disconnect switch
  • Battery removal

Enclosures

  • DC lighting package
  • Weather protective enclosure (WP)
  • Sound attenuated enclosure (SA)

Product Brochures and More Are Ready to Download!

See how 3412C | 750 ekW compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3412C Diesel Generator Sets

3412C Diesel Generator Set

3412C Diesel Generator Set

3412C Diesel Generator Set

3412C Diesel Generator Sets
3412C Diesel Generator Set
3412C Diesel Generator Set
3412C Diesel Generator Set

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3412C | 750 ekW

Start 3412C | 750 ekW Tour
close