DE165 GC (50 HZ) C7.1 | 165 kVA Diesel Generator

Diesel Generator Sets DE165 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
163.9 kVA
163.9 kVA
Minimum Rating
163.9 kVA
163.9 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

165 kVA Diesel Generator Set

Producing reliable power of 165 kVA at 50 Hz, our DE165 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 14% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Reliability tested for 500 Hours

Ensures you can count on emergency power when it is needed

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE165 GC (50 Hz)

Maximum Rating 163.9 kVA 163.9 kVA
Minimum Rating 163.9 kVA 163.9 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 1834 lb 4043 kg

DE165 GC (50 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Governor

  • Mechanical governor

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE165 GC (50 Hz) Optional Equipment

Auxiliary Supply Voltage

  • 120V

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Fuel Storage

  • Dual wall 8 hour fuel tank
  • High fuel level alarm
  • Single wall tank with containment
  • Low fuel level shutdown
  • Low fuel level alarm

Alternator Requirements

  • Space heater

Genset Control

  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Battery charger
  • Panel mounted audible alarm
  • Earth leakage
  • USB to RS485 Communications device
  • Earth fault
  • Emergency stop with key
  • Coolant heater
  • Battery
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Low coolant level shutdown

Circuit breaker

  • 4 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 250A
  • 3 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 400A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker
  • 3 Pole Circuit breaker 400A

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE165 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE165GC

DE165GC

DE165GC

DE165GC

DE165GC
DE165GC
DE165GC
DE165GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE165 GC (50 Hz)

Start DE165 GC (50 Hz) Tour
close