3516B DGB (50 HZ) | 1750-2275 kVA Diesel Generator

Diesel Generator Sets 3516B DGB™ (50 Hz)

Request A Price Find Dealer

Key Specs

Prime Power Rating
2275/2000 kVA
2275/2000 kVA
Continuous Rating
2000/1750 kVA
2000/1750 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1750 - 2275 kVA Dynamic Gas Blending Generator Set

The 3516B DGB (Dynamic Gas Blending) generator sets are made to match your continuous and prime applications. Producing reliable power from 1750 to 2275 kVA at 50 Hz, each generator set has been designed to meet ISO 8528-5 transient response requirements and accepts 100 % rated load in one step. Our 3516B DGB generator sets have been developed for low fuel consumption.

Benefits

Up to 70% Natural Gas Fuel Mixture

The transient response of diesel with the economy and low emissions of natural gas.

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Product Specifications for 3516B DGB™ (50 Hz)

Prime Power Rating 2275/2000 kVA 2275/2000 kVA
Continuous Rating 2000/1750 kVA 2000/1750 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 to 11000 Volts 380 to 11000 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Prime, Continuous Prime, Continuous
Maximum Rating 2275 kVA 2275 kVA
Minimum Rating 1750 kVA 1750 kVA
Engine Model 3516B TA, V-16, 4-Stroke Water-Cooled Diesel 3516B TA, V-16, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Stroke - HD 8.46 in 215 mm
Displacement 4210.64 in 69 l
Displacement - HD 4764.73 in³ 78.08 l
Compression Ratio 14.0:1 Std 15.5:1 HD 14.0:1 Std 15.5:1 HD
Aspiration TA TA
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™4 Adem™4
Length - Minimum 268.3 in 6814 mm
Length - Maximum 276.1 in 7014 mm
Width - Minimum 90.1 in 2288 mm
Width - Maximum 90.1 in 2288 mm
Height - Minimum 94.1 in 2391 mm
Height - Maximum 94.1 in 2391 mm
Dry Weight - Genset (minimum) 33300 lb 15135 kg
Dry Weight - Genset (maximum) 36280 lb 16490 kg

3516B DGB™ (50 Hz) Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type

Control System

  • Low oil pressure
  • Over/under frequency (81 o/u)
  • Alarm acknowledge
  • Oil pressure (psi, kPa or bar)
  • Reverse reactive power (kVAr) (32RV)
  • 3 Analog inputs
  • Programmable protective relaying functions:
  • 4 Programmable relay outputs (Form A)
  • Overspeed
  • Reverse power (kW) (32)
  • Customer data link (Modbus RTU)
  • Text alarm/event descriptions
  • Low coolant temperature
  • Number of I/O varies on options selected
  • Emergency stop
  • Operating hours
  • Limiter and exciter diode monitor
  • Environmental sealed front face
  • kW (per phase, average & percent)
  • Digital indication for:
  • Auto/start/stop control
  • Cat connect
  • Low coolant level
  • Controls:
  • Serial annunciator module data link
  • Regulator (IVR) - IVR includes reactive droop capability, 3-phase voltage sensing, KVAR/PF modes, RFI suppression, min/max exciter
  • RPM
  • Volts (L-L & L-N), frequency (Hz)
  • Coolant temperature
  • 1 Programmable digital outputs
  • Speed adjust
  • Engine cycle crank
  • Over/under voltage (27/59)
  • kW-hr (total)
  • 6 Customer programmable digital inputs
  • Generator phase sequence
  • 1 Programmable relay outputs (Form C)
  • PLC functionality
  • kVAr-hr (total)
  • DC volts
  • Engine cool-down timer
  • 24 Volt DC operation
  • Generator mounted - rear facing
  • High coolant temperature
  • Amps (per phase & average)
  • Load histogram feature
  • Emergency stop pushbutton
  • Warning/shutdown with common LED indication of shutdowns for:
  • kVAr (per phase, average & percent)
  • Customizable screens
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Overcurrent (50/51)
  • Communications:
  • kVA (per phase, average & percent)
  • Power factor (per phase & average)
  • Failure to start (overcrank)
  • Accessory module data link
  • Lamp test
  • Generator set packages include Caterpillars voltage regulator

Exhaust

  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator

Generator

  • IP23 Protection

Power Termination

  • Busbar

Control Panel

  • Cat ECS Genset controller

Cooling System

  • Package mounted radiator

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator
  • Flexible fuel lines - shipped loose
  • Secondary fuel filters

General

  • SAE standard rotation
  • Paint - Caterpillar yellow except rails and radiators gloss black
  • RH service
  • Flywheel and Flywheel housing-SAE No. 00

Generators and Attachments

  • Matched to the performance and output characteristics of Cat engines
  • Random wound
  • Busbar connections, right side extension box, bottom cable entry - 60 Hz models: NEMA standard hole pattern
  • Permanent magnet excitation (PMG)
  • LV
  • HV:
  • MV:
  • 6 Lead
  • Winding temperature detectors
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby) - 60 Hz models: NEMA standard hole pattern
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime / 130C standby)
  • 3 Phase brushless, Salient pole
  • Anti-condensation space heater
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Form wound

Governing System

  • ADEM A3

Lube System

  • Gear type lube oil pump
  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Integral lube Oil cooler
  • Lubricating oil
  • Fumes disposal

Mounting System

  • Rails - Engine/generator/radiator mounting
  • Rubber anti-vibration mounts - shipped loose
  • Anti-vibration mounts (shipped loose)

Starting System

  • 45 Amp Charging alternator
  • 24 Volt electric starting motor
  • Battery disconnect switch
  • Battery and battery rack w/cables

3516B DGB™ (50 Hz) Optional Equipment

Exhaust

  • Exhaust mufflers

Air Inlet System

  • Dual element air cleaner
  • Standard ambient radiators
  • Single element filter
  • Standard ambient ATAAC radiators
  • Optional radiator arrangements

Generator

  • Permanent magnet excitation (PMG)
  • Oversize and premium generators
  • Internal excitation (IE)
  • Anti-condensation heater

Control Panels

  • Load share module
  • Empty upper box
  • Generator main terminal box
  • Annunciator - remote
  • EMCP 4.4
  • Digital I/O module
  • Cable Shroud
  • Remote monitoring software
  • Vandal proof panel cover
  • Side extension box
  • Generator temperature monitoring & protection
  • Annunciator - local

Cooling System

  • Water level switch gauges
  • Coolant

Mounting

  • IBC isolators
  • Spring type vibration isolators

Crankcase Systems

  • No explosion relief valves
  • Explosion relief valves
  • Crankcase ventilation systems
  • Crankcase protection groups:

Exhaust System

  • Tier 4 dosing cabinet
  • Y Adapters
  • Flanges
  • Flange and exhaust expanders
  • Elbows>
  • Mufflers
  • Tier 4 lean emissions moDual
  • Clean emission parts
  • Flexible fittings
  • Tier 4 clean emission MOD kits
  • Exhaust offset

Starting/Charging

  • Charging alternator
  • Battery chargers
  • Oversize batteries
  • Heavy duty starting system
  • Jacket water heater
  • Air starting motor with control and silencer

Extended Service Coverage

  • Platinum, Silver and Gold coverage

General

  • The following options are based on regional and product configuration:
  • UL 2200 package
  • EEC Declaration of Conformity
  • CSA Certification
  • Enclosures: Sound attenuated, weather protective
  • EU Certificate of Conformance (CE)
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Integral & sub-base UL listed dual wall fuel tanks
  • Automatic transfer switches (ATS)
  • Integral & sub-base fuel tanks

Fuel System

  • Gas fuel filter
  • Primary fuel filter
  • Fuel priming pumps (Tier 4)

Generators and Attachments

  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm ,FW, PM, No. of leads = 6, Pitch = .6667
  • Hi voltage optional attachments
  • Differential current transformers
  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm, RW, PM, No. of leads = 6, Pitch = .6667
  • Generators high voltage
  • Space heater kit
  • Generator conversions
  • 1600 Frame - 380, 400, 415 Volts, 3 Phase 1500 rpm, RW, IE, No. of leads = 6, Pitch = .6667
  • 2700 Frame - 6300, 6600, 6900 Volts, 3 Phase 1500 rpm, FW, PM, No. of leads = 6, Pitch = .6667
  • 3000 Frame - 10000, 10500, 11000 Volts, 3 Phase 1500 rpm, FW, PM, No. of leads = 6, Pitch = .6667
  • 1800 Frame
  • Alternator air cleaner

Instrumentation

  • Pyrometer and termocouples

Lube System

  • Prelube pump groups
  • Oil level regulator
  • Lube oil in standard sump

Mounting System

  • IBC vibration isolators
  • Puck style low efficiency isolators
  • Spring type vibration isolators

Power Connections

  • Cable entry - right side
  • Cable entry - rear
  • Grounding groups
  • left side power connections
  • Neutral ground connections
  • Center post busbars
  • Right side power connections
  • Cable entry - left side
  • Rear power connections

Power Termination

  • Circuit breakers - LV packages
  • Circuit breakers, UL listed
  • 2000, 2500, 3200 Amp, 3 Pole, IEC rated Circuit breakers
  • Circuit breakers, IEC compliant
  • 2000, 2500, 3200 Amp, 4 Pole, IEC rated Circuit breakers
  • 1600, 2000, 2500, 3000 and 4000 Amp, 3 Pole, UL-100% rated Circuit breakers

Special Tests / Reports

  • Standard engine test
  • Torsional vibration analysis
  • Fuel consumption test
  • PGS Test report @ 1.0 power factor
  • OSPD Certification
  • PGS Test report @ 0.8 power factor
  • Generator set report

Starting / Charging

  • Engine barring device
  • Electric starting motors
  • Jacket water heaters
  • Starter cover
  • Batteries, racks and cables
  • Air pressure regulator
  • 10, 20, 35 Amp Battery chargers
  • 50 Amp NFPA battery charger
  • Air starting motors

See how 3516B DGB™ (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516B Diesel Generator Sets Front right

3516 DGB Generator Set Front Left

3516 DGB Generator Set Rear Left

3516 DGB Generator Set Front Right

3516B Diesel Generator Sets Front right
3516 DGB Generator Set Front Left
3516 DGB Generator Set Rear Left
3516 DGB Generator Set Front Right

DGB Video

DGB Video

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516B DGB™ (50 Hz)

Start 3516B DGB™ (50 Hz) Tour
close