CG132B-16 1000 kW

Gas Generator Sets CG132B-16

Request A Price Find Dealer

Key Specs

Continuous Rating
1000 ekW @1.0pf
1000 ekW @1.0pf
Fuel Type
Natural Gas, Hydrogen Blend (up to 25%)
Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
41.50%
41.50%

Overview

700-1000kW Gas Generator

The Cat CG132B family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.

Benefits

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Digital Plant Control

Total Plant and Energy Management System (TPEM) gives you comprehensive and flexible digital control of your generator set�s efficiency and performance helping to reduce planning and installation costs.

Robust

Improved oil management with optimized cylinder and turbo chargers set new standards in terms of durability and reliability.

Product Specifications for CG132B-16

Continuous Rating 1000 ekW @1.0pf 1000 ekW @1.0pf
Fuel Type Natural Gas, Hydrogen Blend (up to 25%) Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 41.50% 41.50%
Frequency 50 Hz 50 Hz
RPM 1500 rpm 1500 rpm
Natural Gas Rating 1000 1000
Engine Model CG132B CG132B
Displacement 2135.8 in³ 35 l
Aspiration TA TA
Bore 5.2 in 132 mm
Stroke 6.3 in 160 mm
Length 165 in 4200 mm
Width 70 in 1780 mm
Height 85 in 2150 mm
Dry Weight - Genset 17791 lb 8070 kg

CG132B-16 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TPEM (Total Plant & Energy Management System)

Cooling

  • Flange connections for JW inlet and outlet
  • Electrical jacket water and aftercooler coolant pump
  • Jacket water and SCAC thermostats
  • flange connections for JW inlet and outlet
  • Cat flanges on SCAC circuit
  • ANSI/DN customer flange connections for JW inlet and outlet

Exhaust

  • Exhaust waste gate for the CG132B-16
  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system

Fuel system

  • Pre-chamber spark plugs
  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve

Generator

  • Anti-condensation space heater
  • Reactive droop
  • 3-phase sensing and KVAR/PF control
  • Busbar connections
  • grid code generator
  • closed-coupled generator result in no torque transmission to the base frame
  • Reactive droop
  • Winding temperature detectors

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG132B-16 Optional Equipment

Air Inlet

  • Air cleaner with precleaner
  • Mounting stand

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG132B-16 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B-16 Gas Generator Sets

CG132B_V16

CG132B-16  Gas Generator Sets
CG132B-16  Gas Generator Sets
CG132B-16  Gas Generator Sets
CG132B-16  Gas Generator Sets
CG132B-16  Gas Generator Sets
CG132B_V16

Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

Check out current offers for the CG132B-16

View More Offers