DE218AE0 (60 Hz) | 174.0 ekW Diesel Generator

Diesel Generator Sets C7.1 | DE218AE0 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
174 ekW
174 ekW
Minimum Rating
157 ekW
157 ekW
Emissions/Fuel Strategy
Non-Certified Emissions
Non-Certified Emissions

Overview

DE218AE0 | 174 ekW Diesel Generator Set

Caterpillar generator sets provides reliable energy solutions for every business, every need. Cat generators can be installed as the prime power source or standby service.

Product Specifications for C7.1 | DE218AE0 (60 Hz)

Maximum Rating 174 ekW 174 ekW
Minimum Rating 157 ekW 157 ekW
Emissions/Fuel Strategy Non-Certified Emissions Non-Certified Emissions
Voltage 220 to 380 Volts 220 to 380 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C7.1 Cat® C7.1
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged Turbocharged
Fuel System Direct Injection Direct Injection
Governor Type Mechanical Mechanical
Length - Maximum 98.8 in 2510 mm
Width - Maximum 1010 mm 39.8 in
Height - Maximum 64.6 in 1640 mm
Dry Weight - Genset (maximum) 3446 lb 1563 kg

C7.1 | DE218AE0 (60 Hz) Standard Equipment

Engine

  • C7.1, Inline 4 Cylinder, 4 Stroke Diesel

Control panel

  • EMCP 4.1 Control panel

Governing system

  • Mechanical governor

Alternator

  • GTA Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Modular easy access acoustic enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

Product Brochures and More Are Ready to Download!

See how C7.1 | DE218AE0 (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE218AE0

DE218AE0

DE218AE0

DE218AE0

Enclosure

Enclosure

Enclosure

Enclosure

DE218AE0
DE218AE0
DE218AE0
DE218AE0
Enclosure
Enclosure
Enclosure
Enclosure

360 View
360 View