Generator Set
Rating Prime | 910 ekW (1136 kVA) 910 ekW (1136 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600V 120 - 600V |
Rating Standby | 1000 ekW (1250 kVA) 1000 ekW (1250 kVA) |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The XQ1140 offers multiple modes of operation to meet your unique needs – even as they change. By incorporating two C18, EPA Tier 4 Final compliant diesel generator sets, this package can provide power output from the generator sets in parallel, N+1 power or independent power from each generator set. That versatility minimizes your operating costs always with the XQ1140 reliability and durability.
Twin Pack configuration for full power output or redundancy backup options
Externally mounted graphical color touch-screen interface for remote start, genset monitoring, breaker operation, and alarm acknowledgements
Same-side curbside access for fuel and DEF fill
Rating Prime | 910 ekW (1136 kVA) 910 ekW (1136 kVA) |
Frequency | 60 Hz 60 Hz |
Voltage | 120 - 600V 120 - 600V |
Rating Standby | 1000 ekW (1250 kVA) 1000 ekW (1250 kVA) |
Engine | Cat C18 Cat C18 |
Fuel | Diesel Diesel |
Height - Without Trailer | 114 in 2896 mm |
Length - Without Trailer | 480 in 12192 mm |
Width - Without Trailer | 96 in 2438 mm |
Weight with Lube Oil and Coolant, Without Trailer | 50107 lb 22728 kg |
100% Load 60Hz | 66.4 gal/hr 252 l/hr |
75% Load 60Hz | 52.4 gal/hr 198 l/hr |
50% Load 60Hz | 38 gal/hr 144 l/hr |
100% Load 60Hz | 71.8 gal/hr 272 l/hr |
75% Load 60Hz | 56.6 gal/hr 214 l/hr |
50% Load 60Hz | 41 gal/hr 156 l/hr |
Sound Power @ 7 meters (23 feet) @ All Ratings | 76 dB(A) 76 dB(A) |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQ1140
XQ1140
XQ1140
XQ1140
Witness the Cat® XQ1140 Power Module