Generator Set Specifications
Frequency | 60 Hz 60 Hz |
Natural Gas Rating | 230 eKW 230 eKW |
Emissions/Fuel Strategy | U.S. EPA Certified for Non-Emergency Application U.S. EPA Certified for Non-Emergency Application |
Speed | 1800 rpm 1800 rpm |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® spark-ignited generator product line for stationary applications feature permanent magnet excitation, amortisseur winding, skewed stator, voltage adjustment through the EMCP controller, Class H winding insulation and 2/3 pitch incorporated.
Able to start large connected motors loads during a power outage
Complies with emission standards required for local permits
Highest classification ensures alternator durability
Frequency | 60 Hz 60 Hz |
Natural Gas Rating | 230 eKW 230 eKW |
Emissions/Fuel Strategy | U.S. EPA Certified for Non-Emergency Application U.S. EPA Certified for Non-Emergency Application |
Speed | 1800 rpm 1800 rpm |
Aspiration | Turbocharged - Aftercooled Turbocharged - Aftercooled |
Governor Type | Electronic Electronic |
Bore | 1463.1 mm 138.74 in |
Stroke | 1728.3 mm 57.6 in |
Length | 2887 kg 68.04 in |
Width | 57.6 in 6364 lb |
Height | 68.04 in 1728.3 mm |
Weight | 6364 lb 2887 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn More