3516B (50 HZ) | 1750-2500 kVA Diesel Generator

Diesel Generator Sets 3516B (50 Hz)

Request A Price Find Dealer

Key Specs

Standby Rating
2500 kVA
2500 kVA
Prime Power Rating
2275 kVA
2275 kVA
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Overview

2000 - 2500 kVA Diesel Generator Set

Producing reliable power from 2000 to 2500 kVA at 50 Hz, our 3516B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Optimised for 8% Lower Fuel Consumption

Demonstrated savings in operating costs

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Product Specifications for 3516B (50 Hz)

Standby Rating 2500 kVA 2500 kVA
Prime Power Rating 2275 kVA 2275 kVA
Emissions/Fuel Strategy Low Fuel, Low Emissions Low Fuel, Low Emissions
Voltage 380 to 11000 Volts 380 to 11000 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime, Continuous Standby, Mission Critical, Prime, Continuous
Maximum Rating 2500 kVA 2500 kVA
Minimum Rating 2000 kVA 2000 kVA
Engine Model 3516B TA, V-16, 4-Stroke Water-Cooled Diesel 3516B TA, V-16, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Displacement 4764.73 in 78.08 l
Compression Ratio 15.5:1 15.5:1
Aspiration TA TA
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™3 Adem™3
Length - Minimum 253.3 in 6435 mm
Length - Maximum 253.3 in 6435 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 90 in 2286 mm
Height - Minimum 98.2 in 2494 mm
Height - Maximum 98.2 in 2494 mm
Dry Weight - Genset (minimum) 33009 lb 14973 kg
Dry Weight - Genset (maximum) 33009 lb 14973 kg

3516B (50 Hz) Standard Equipment

Air Inlet

  • Air cleaner

Cooling

  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Fuel

  • Secondary fuel filters
  • Fuel priming pump
  • Primary fuel filter with integral water separator

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection

Power Termination

  • Busbar

Control Panel

  • Cat ECS 100

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

3516B (50 Hz) Optional Equipment

Exhaust

  • Exhaust mufflers (except Tier 4)

Generator

  • Permanent magnet excitation (PMG)
  • Internal excitation (IE)
  • Anti-condensation heater
  • Oversize and premium generators

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Control Panels

  • Generator temperature monitoring & protection
  • Digital I/O module
  • Load share module
  • EMCP 4.4
  • Remote monitoring software

Mounting

  • Spring type vibration isolators
  • IBC isolators
  • Rubber anti-vibration mounts

Starting/Charging

  • Oversize batteries
  • Charging alternator
  • Heavy duty starting system
  • Jacket water heater
  • Air starting motor with control and silencer
  • Battery chargers

General

  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • EU Certificate of Conformance (CE)
  • The following options are based on regional and product configuration:
  • Enclosures: Sound attenuated, weather protective
  • Automatic transfer switches (ATS)
  • UL 2200 package
  • Integral & sub-base UL listed dual wall fuel tanks
  • Integral & sub-base fuel tanks
  • EEC Declaration of Conformity
  • CSA Certification

See how 3516B (50 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516B Diesel Generator Sets, Rear Right

3516B Diesel Generator Sets, Rear Left

3516B Diesel Generator Sets, Front Left

3516B Diesel Generator Sets, Front Right

3516B Diesel Generator Sets, Rear Right
3516B Diesel Generator Sets, Rear Left
3516B Diesel Generator Sets, Front Left
3516B Diesel Generator Sets, Front Right

Cat ECS Control Panels

Cat ECS Control Panels

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516B (50 Hz)

Start 3516B (50 Hz) Tour
close