3412C (50 HZ) | 680-900 kVA Diesel Generator

Diesel Generator Sets 3412C | 900 kVA

Request A Price Find Dealer

Key Specs

Maximum Rating
900 kVA
900 kVA
Minimum Rating
810 kVA
810 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

810 - 900 kVA Diesel Generator Set

Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.

Benefits

Accepts 100% block load in 1 step

Can handle large loads without affecting operations

Utilizes the latest ADEM 5 Controllers

Provides precise control over entire range of loads

Upgradeable controls. Allows for easy retrofit of EMCP 4.3/4.4 Controllers

Product Specifications for 3412C | 900 kVA

Maximum Rating 900 kVA 900 kVA
Minimum Rating 810 kVA 810 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model 3412C TA, V-12, 4-Stroke Water-Cooled Diesel 3412C TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1648.86 in³ 27.02 l
Compression Ratio 13:01 13:01
Aspiration Turbocharged, Air to Air Aftercooled Turbocharged, Air to Air Aftercooled
Fuel System Pump and Lines Pump and Lines
Governor Type ADEM™ A5 ADEM™ A5
Length - Maximum 162.4 in 4125 mm
Width - Minimum 75 in 1906 mm
Width - Maximum 78.3 in 1989 mm
Height - Maximum 75 in 1906 mm
Dry Weight - Genset (minimum) 12039 lb 5461 kg
Dry Weight - Genset (maximum) 13030 lb 5910 kg

3412C | 900 kVA Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type with service indicator

Control Panel

  • GCCP Control panel
  • Emergency stop pushbutton
  • Overspeed
  • Text alarm/event descriptions
  • Low coolant temperature
  • Frequency (Hz)
  • Overcurrent (50 / 51)
  • 4 programmable relay outputs (Form A)
  • Volts (L-L & L-N)
  • Programmable protective relaying functions:
  • Warning/shutdownn with common LED indication of shutdowns for:
  • 24 Volt DC operation
  • Over/under voltage (27 / 59)
  • Engine cycle crank
  • Over/under frequency (81 o/u)
  • Remote CAN annunciator
  • Remote Serial annunciator
  • kW (per phase, average & percent)
  • Digital I/O module
  • Failure to start (overcrank)
  • Low oil pressure
  • Low coolant level
  • Run/auto/ stop/control
  • 6 programmable digital inputs
  • Accessory module data link
  • Features include:
  • Compatible with the following optional modules:
  • Serial annunciator module data link
  • kVA (per phase, average & percent)
  • Voltage adjust
  • RPM
  • Generator temperature monitoring module
  • kVAr (per phase, average & percent)
  • 2 Programmable relay outputs (Form C)
  • DC volts
  • Communications
  • Local annunciator
  • Power factor (per phase & average)
  • Speed adjust
  • Emergency stop
  • Reverse power (kW) (32)
  • coolant temperature
  • Digital indication for:
  • Reverse reactive power (kVAr) (32RV)
  • Customer data link (Modbus RTU)
  • kW-hr (total)
  • Amps (per phase & average)
  • High coolant temperature
  • Generator phase sequence
  • Oil pressure (psi, kPa or bar)
  • Operating hours
  • 2 Programmable digital outputs
  • Environmental sealed front face

Cooling System

  • Fan and belt guards
  • Radiator with guard (Sized for 50 degrees C)
  • Coolant drain line with valve, piped to edge of base
  • Coolant level shutdown
  • Caterpillar extended life coolant

Exhaust System

  • Stainless steel exhaust flex with ANSI style outlet flange, gasket, bolts and mating weld flange, shipped loose

Fuel System

  • Primary and Secondary fuel filters
  • Water seperator
  • Flexible fuel lines terminated on base
  • Fuel priming pump

Generator and Attachments

  • 3-phase sensing
  • Busbar termination
  • SR4B self excited
  • 2:1 Volts/Hz
  • Class F temperature rise
  • 12 Leads
  • Class H insulation
  • Reactive droop
  • VR6 voltage regulator

Governing System

  • Cat electronic governor

Lube System

  • Oil drain line with valve, piped to edge of base
  • Oil filter
  • Fumes disposal, piped to front of radiator
  • Lubricating oil

Mounting System

  • Base, formed steel with linear vibration isolators between base and engine-generator

Starting / Charging System

  • Fuel shutoff solenoid
  • 45 amp Charging alternator
  • Battery with rack, cables
  • 24 volt starting motor

3412C | 900 kVA Optional Equipment

Air Inlet System

  • Dual element air cleaners
  • Heavy duty air cleaners
  • Open element air cleaners

Circuit breakers

  • 1250, 1600 Amp, 3 pole, IEC 100% rated, 24 volt DC shunt trip
  • 1600 Amp, 3 pole, Non-UL, 100% rated, 24 volt DC shunt trip

Control Panel

  • Ground fault relay
  • Vandal proof panel door
  • First local annunicators
  • Common alarm/shutdown relay
  • Remote custom annunicator
  • GCCP Control panel
  • Generator running VFC
  • GCCP Control panel
  • Local discrete I/O package
  • Generator temperature monitoring package

Cooling System

  • Radiator duct flange
  • Jacket water heaters

European Certifications

  • Eurasian Conformity (EAC) mark

Exhaust System

  • Manifold and turbocharger guards
  • Through wall installation kit
  • Elbow kit
  • Mufflers

Generator and Attachments

  • Permanent magnet excitation (PMG)
  • Space heater
  • Digital voltage regulator
  • Oversize and premium generators

Lube System

  • Manual sump pump

Mounting System

  • Fuel tank base (1200 ltr)

Special Tests / Reports

  • PGS Test report @ 0.8 power factor
  • PGS Test report @ 1.0 power factor

Starting / Charging

  • Battery disconnect switch
  • Heavy duty starting system
  • Battery chargers
  • Oversize batteries

Governing System

  • Electronic load share

Product Brochures and More Are Ready to Download!

See how 3412C | 900 kVA compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3412C Front Left

3412C Front Right

3412C Rear Right

3412C Rear Left

3412C Front Left
3412C Front Right
3412C Rear Right
3412C Rear Left

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3412C | 900 kVA

Start 3412C | 900 kVA Tour
close