C18 (60 HZ) | 455-600 kW Diesel Generator

Diesel Generator Sets C18 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
600 ekW
600 ekW
Minimum Rating
455 ekW
455 ekW
Emissions/Fuel Strategy
U.S. EPA Cert., Tier 2
U.S. EPA Cert., Tier 2

Overview

455 - 600 ekW Diesel Generator Set

The C18 diesel generator sets has been developed for mission critical, standby and prime applications. Producing reliable power from 455 to 600 ekW at 60 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. The engines are U.S. EPA Certified for Stationary Emergency Use Only (Tier 2 Nonroad Equivalent Emission Standards) Emissions / Fuel Strategy.

Benefits

Greater than 15% kW/m2

Up to 55% Footprint Reduction

Requires less space for installation

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Product Specifications for C18 (60 Hz)

Maximum Rating 600 ekW 600 ekW
Minimum Rating 455 ekW 455 ekW
Emissions/Fuel Strategy U.S. EPA Cert., Tier 2 U.S. EPA Cert., Tier 2
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C18 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106.4 l 18.1 in³
Compression Ratio 14.5:1 14.5:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™A4 Adem™A4
Length - Maximum 5550 in 218.5 mm
Width - Maximum 80.9 in 2056 mm
Height - Maximum 107.8 in 2737 mm

C18 (60 Hz) Standard Equipment

Air Inlet

  • Air cleaner

Air Inlet System

  • Turbocharger
  • Light duty air cleaner
  • Aftercooler core

Cooling

  • Caterpillar extended life coolant
  • Fan drive, battery charging alternator drive
  • Coolant drain line with valve
  • Radiator and cooling fan with guard
  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Exhaust System

  • Stainless steel exhaust flex gaskets, raincap and SAE exhaust flange for customer use - shipped loose

Fuel System

  • Standard 8 hour open set fuel tank

Fuel

  • Secondary fuel filters
  • Fuel priming pump
  • Primary fuel filter with integral water separator

Generator and Attachments

  • Matched to the performance and output characteristics of Cat engines
  • Segregated low voltage (AC/DC) wiring panel
  • Power center, IP22
  • A Frame generator - IP21 protection
  • Integrated voltage regulator (IVR)
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • Integrated voltage regulator (IVR)

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time

Power Termination

  • Busbar

Control System

  • GCCP 1.2

Governing System

  • Cat electronic governor (ADEM A4)

Control Panel

  • EMCP 4 Genset controller

Lube System

  • Lubricating oil
  • Oil drain valves

Mounting System

  • Captive linear vibration isolators between base and engine-generator. includes lifting provisions and termination points for coolant and lube oil drain lines

Mounting

  • Rubber vibration isolators

Starting/Charging

  • 24 Volt battery with rack and cables
  • 24 volt starting motor
  • Batteries

General

  • Engine and alternator pre-paint, Caterpillar yellow
  • Paint - Caterpillar yellow except rails and radiators gloss black

C18 (60 Hz) Optional Equipment

Air Inlet System

  • Single element air cleaner
  • Dual element air cleaner

Exhaust

  • Industrial, residential, critical mufflers

Generator

  • Oversize and premium generators
  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Anti-condensation heater

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Circuit breakers

  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised
  • 4 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Shunt trip for IEC breaker
  • Power terminal strip
  • Circuit breaker (IEC) Auxiliary contacts
  • 3 Pole (IEC-100% rated) Circuit breakers - Package mounted
  • Padlockable circuit breaker device
  • 4 Pole (IEC-100% rated) Circuit breakers - Package mounted

Control Panels

  • Remote monitoring software
  • Load share module
  • Local & remote annunciator modules
  • GCCP 1.2, GCCP 1.5
  • Digital I/O module

Control System

  • Local alarm modules
  • Volt free contact
  • Local alarm horn
  • Remote annunciator module
  • Oil temperature displays
  • Protective devices: Earth fault relay - earth leageage Ground fault relay - Overload shutdown via breaker - Low fuel level alarm - Low fuel level shutdown - High fuel level alarm - Fuel level sensor
  • GCCP 1.5

Cooling System

  • Low coolant temperature alarm
  • Radiator duct flange

Enclosures

  • Sound attenuated enclosures

Starting/Charging

  • Jacket water heater
  • Battery chargers
  • Heavy duty starting system
  • Oversize batteries
  • Charging alternator

Exhaust System

  • 8 and 10 inch GP flanges
  • 8 and 10 inch elbow kits
  • Engine mounted muffler
  • 10, 25 and 35 end in / end out mufflers
  • Manifold and turbocharger guards

Fuel System

  • Manual fuel transfer pump
  • Fuel transfer system
  • Integral - Dual wall fuel tank base

General

  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • Integral & sub-base UL listed dual wall fuel tanks
  • CSA Certification
  • Automatic transfer switches (ATS)
  • The following options are based on regional and product configuration:
  • Single or dual wall sub-base fuel tanks
  • EU Certificate of Conformance (CE)
  • EEC Declaration of Conformity
  • UL 2200 package
  • Single or dual wall integral fuel tanks
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Narrow, wide or skid base
  • Enclosures: Sound attenuated, weather protective

Generator and Attachments

  • Space heaters
  • A Frame CIP generator
  • Permanent magnet excitation (PMG)
  • LC frame generator
  • A Frame oversize generator
  • Ingress protection
  • LC frame CIP generator
  • LC frame oversize generators

Lube System

  • Manual sump pump

Starting and Charging

  • Battery disconnect switch
  • Jacket water heaters
  • 5 Amp Battery charger

See how C18 (60 Hz) compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C18 Rear Right

C18 Rear Left

C18 Front Right

C18 Front Left

Enclosure

Enclosure

C18 Rear Right
C18 Rear Left
C18 Front Right
C18 Front Left
Enclosure
Enclosure

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the C18 (60 Hz)

Start C18 (60 Hz) Tour
close