G3512H 1515kW

Gas Generator Sets G3512H

Request A Price Find Dealer

Key Specs

Continuous Rating
1515 ekW / 1505 ekW @1.0pf
1515 ekW / 1505 ekW @1.0pf
Fuel Type
Natural Gas, Hydrogen Blend (up to 25%)
Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
44.90%
44.90%

Overview

1061 - 1515 kW Gas Generator

From natural gas to biogas, coal mine gases, or hydrogen fuel blends to support combined heat and power (CHP), emergency power, and local grid support applications, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Up to 15% savings on service

Extended maintenance intervals leading to lower service costs

Up to 20% lower lube oil consumption

Leading to lower service costs and extended maintenance intervals

Product Specifications for G3512H

Continuous Rating 1515 ekW / 1505 ekW @1.0pf 1515 ekW / 1505 ekW @1.0pf
Fuel Type Natural Gas, Hydrogen Blend (up to 25%) Natural Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 44.90% 44.90%
Frequency 50 / 60 Hz 50 / 60 Hz
RPM 1500 rpm 1500 rpm
Engine Model G3512H G3512H
Displacement 3574 in³ 59 l
Aspiration TA TA
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Governor Type ADEM A4 ADEM A4
Length 223 in 5656 mm
Width 76 in 1921 mm
Height 91 in 2308 mm
Dry Weight - Genset 31085 lb 14100 kg

G3512H Standard Equipment

Air Inlet

  • Package Mounted Air Cleaner with service indicator

Cooling

  • Jacket water and SCAC thermostats
  • 2nd Stage CAT Flange
  • ANSI Class 150 JW Connection
  • Engine driven pumps for jacket water and aftercooler cooling

Control Panels

  • Dedicated customer wiring terminals

Control Panel

  • EMCP4.3

Exhaust

  • Dry exhaust manifolds insulated and shielded
  • Center section cooled turbocharger with Cat flanged outlet

Generator

  • High efficiency low voltage Cat generator, permanent magnet excitation, digital regulation, IP23 water ingress protection, & form wound construction.

Starting/Charging

  • Electric Starter

General

  • Paint - Caterpillar Yellow except rails and radiators gloss black
  • Crankshaft vibration damper and guard

G3512H Optional Equipment

Air Inlet

  • Mounting brackets and piping
  • Air cleaner with precleaner

Control Panels

  • Remote annunciator

Circuit Breakers

  • Frame mounting circuit breaker orientation
  • 2500A 3-pole IEC rated circuit breakers
  • Rear Mounted Circuit Breaker
  • 3000A/3200A/4000A UL100% Rated Masterpact circuit breaker (60 Hz only)
  • LSI Long-Time, LSI-P Long-Time, LSIG Long-Time, LSIG-P Long-Time,

Control Panel

  • Language Options
  • Cable Shroud Location
  • Engine failure relay
  • Discrete I/O module, 12 digital points, 8 'Form C' relay
  • 16 point/32 light annunciator with NFPA99-110/CSA282 configuration
  • Empty Upper Box Right/Left
  • Local Alarm module
  • Synchronization module
  • Cat Connect: Ethernet, satellite, or cell telematics
  • Local/Remote PC Monitorring
  • Right/Left/Rear Extension Box

Cooling

  • Remote radiator for JW and SCAC circuits
  • 220V (50Hz), 240V (60Hz), 480V (60Hz) JW heater

Exhaust

  • Flexible fitting [305mm x 305mm (12in. X 12in.)] w/ 12 bolt-flanges
  • 406mm (16in.) sparking-arresting muffler with companion flange
  • Exhaust expander [250mm-329mm (10in-12in)]
  • 305mm (12 in.) flange
  • Muffler options
  • Elbow exhaust

Fuel System

  • 1/2" NPT gas train conduit connectors
  • 3, 0-100kPag 4-20mA gas train pressure sensors
  • Fuel Filter
  • Gas knockdown regulators

General

  • Digital Diagnostic tool
  • US Aid emblem

Generator

  • Generator air filter
  • Manual voltage control
  • Cable access box
  • RTD Monitorring
  • Bearing temperature detectors

Governing System

  • ADEM A4 4-20mA (0-5V) speed input

Starting/Charging

  • Battery with cables and rack
  • 24V Starting motors
  • 20A, 24VDC battery charger
  • 45A, 24V charging alternator (requires engine driven pumps)
  • Jacket water heater

Grid Code Compliance

  • 60 Hz: USA
  • 50 Hz: Germany, Great Britain, Belgium, Romania, Italy, Ireland, Poland, Netherlands, Spain, France, and European Standard

See how G3512H compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

G3512H 50 Hz Gas Open Generator Set, Rear Right View

G3512H 50 Hz Gas Open Generator Set, Rear Left View

G3512H 50 Hz Gas Open Generator Set, Front Left view

G3512H 50 Hz Gas Open Generator Set, Front Right View

G3512H 60 Hz Gas Open Generator Set, Rear Right View

G3512H 60 Hz Gas Open Generator Set, Rear Left View

G3512H 60 Hz Gas Open Generator Set, Front Left View

G3512H 60 Hz Gas Open Generator Set, Front Right View

G3512H 50 Hz Gas Open Generator Set, Rear Right View
G3512H 50 Hz Gas Open Generator Set, Rear Left View
G3512H 50 Hz Gas Open Generator Set, Front Left view
G3512H 50 Hz Gas Open Generator Set, Front Right View
G3512H 60 Hz Gas Open Generator Set, Rear Right View
G3512H 60 Hz Gas Open Generator Set, Rear Left View
G3512H 60 Hz Gas Open Generator Set, Front Left View
G3512H 60 Hz Gas Open Generator Set, Front Right View

CHP

G3500H Gas Generator Set Series

CHP
G3500H Gas Generator Set Series

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the G3512H

Start G3512H Tour
close