Generator Set
Rating Prime | 300 kVA 300 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
This fuel-optimized rental power product is ideal for customers interested in consuming the least amount of fuel. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Easy frequency switch via terminal link eliminate geographical limitations allowing generator set to be used wherever it is needed
Sound Attenuation and electric fans bring sound levels to that of a quiet conversation
Extended run time provided by changeover from base tank to external bulk tank
Rating Prime | 300 kVA 300 kVA |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 127 - 480 V 127 - 480 V |
Engine | Cat C9 Cat C9 |
Fuel | Diesel Diesel |
Width | 55 in 1400 mm |
Height | 84 in 2124 mm |
Length | 160 in 4065 mm |
Weight - With Lube Oil and Coolant | 8553 lb 3880 kg |
100% Load 50Hz | 16.5 gal/hr 62.5 l/hr |
100% Load 60Hz | 19.4 gal/hr 73.5 l/hr |
75% Load 50Hz | 12.5 gal/hr 47.3 l/hr |
75% Load 60Hz | 14.7 gal/hr 55.8 l/hr |
50% Load 50Hz | 8.9 gal/hr 33.8 l/hr |
50% Load 60Hz | 10.6 gal/hr 40.1 l/hr |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn MoreXQP300
XQP300
XQP300
XQP300
Cat Rental Power XQP Product Robust Design Features
Cat Rental Power XQP Product Electrical Features
Cat XQP30 - XQP500 Mobile Generator Start/Stop Training
Emergency Stop Your Cat Mobile Generator