3516B (60 HZ) | 1640-2250 kW Diesel Generator

Diesel Generator Sets 3516B (60 Hz)

Request A Price Find Dealer

Key Specs

Standby Rating
2250 ekW
2250 ekW
Prime Power Rating
1825 ekW
1825 ekW
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Overview

1640 - 2250 eKW Diesel Generator Set

Producing reliable power from 1640 to 2250 ekW at 60 Hz, our 3516B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Over 4,000,000,000 Global Operating Hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Optimised for 8% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3516B (60 Hz)

Standby Rating 2250 ekW 2250 ekW
Prime Power Rating 1825 ekW 1825 ekW
Emissions/Fuel Strategy Low Fuel, Low Emissions Low Fuel, Low Emissions
Voltage 380 to 13800 Volts 380 to 13800 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Mission Critical, Prime, Continuous Standby, Mission Critical, Prime, Continuous
Maximum Rating 2250 ekW 2250 ekW
Minimum Rating 1640 ekW 1640 ekW
Engine Model 3516B TA, V-16, 4-Stroke Water-Cooled Diesel 3516B TA, V-16, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 4210.64 in 69 l
Compression Ratio 14.0:1 Std 15.5:1 HD 14.0:1 Std 15.5:1 HD
Aspiration TA TA
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™3 Adem™3
Length - Minimum 241.8 in 6142 mm
Length - Maximum 269.9 in 6856 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 101.9 in 2286 mm
Height - Minimum 98.2 in 2494 mm
Height - Maximum 120.1 in 3051 mm
Dry Weight - Genset (minimum) 31270 lb 14180 kg
Dry Weight - Genset (maximum) 34420 lb 15620 kg

3516B (60 Hz) Standard Equipment

Air Inlet System

  • Air cleaner; single element canister type

Cooling

  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator
  • Secondary fuel filters
  • Fuel priming pump

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Power Termination

  • Busbar

Control Panel

  • Cat ECS Genset controller

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

Control Panels

  • Speed adjust
  • Text alarm/event descriptions
  • Generator set packages include Caterpillar's voltage regulator
  • Auto/start/stop control
  • 24 Volt DC operation
  • Cat ECS 100
  • Generator mounted - Rear facing
  • Controls:
  • Environmental sealed front face
  • Engine cool-down timer
  • Emergency stop pushbutton
  • Limiter and exciter diode monitor
  • Engine cycle crank
  • Lamp test
  • Alarm acknowledge
  • Customizable screens
  • PLC functionality
  • Load histogram feature
  • 0 True RMS AC metering, 3-phase, +/-2% accuracy
  • Operating hours
  • Digital indication for:
  • DC volts
  • RPM
  • Coolant temperature
  • Amps (per phase & average)
  • Oil pressure (psi, kPa or bar)
  • Volts (L-L & L-N)
  • Frequency (Hz)
  • Power factor (per phase & average)
  • kW (per phase, average & percent)
  • High coolant temperature
  • Low oil pressure
  • Warning/shutdown with common LED indication of shutdowns for01/10/2018:
  • kVAr (per phase, average & percent)
  • kVA (per phase, average & percent)
  • kVAr (per phase, average & percent)
  • Emergency stop
  • Overspeed
  • Failure to start (overcrank)
  • Programmable protective relaying functions:
  • Low coolant temperature
  • Generator phase sequence
  • Low coolant level
  • 1 Programmable digital outputs
  • Gear type lube oil pump
  • Battery disconnect switch
  • Caterpillar yellow with high gloss black rails and radiator
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Medium voltage: Form wound - Permanent magnet excitation (PMG) - Winding temperature detectors - NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby) - Busbar connections, right side extension box, bottom cable entry - NEMA standard hole pattern
  • Fumes disposal
  • Permanent magnet excitation (PMG)
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Permanent magnet excitation (PMG)
  • NEMA standard hole pattern
  • Reverse reactive power (kVAr) (32RV)
  • Over/under voltage (27/59)
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Permanent magnet excitation (PMG)
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime / 130C standby)
  • Permanent magnet excitation (PMG)
  • SAE standard rotation
  • Internal excitation (IE)
  • Flexible fuel lines - shipped loose
  • IVR includes reactive droop capability, 3-phase voltage sensing, KVAR/PF modes, RFI suppression, min / max exciter
  • Busbar connections, right side extension box, bottom cable entry
  • Medium voltage:
  • Communications:
  • NEMA standard hole pattern
  • Lubricating oil
  • Oil drain lines and valve
  • 3 Phase brushless, Salient pole
  • 24 Volt electric starting motor
  • 6 Customer programmable digital inputs
  • Dry exhaust manifold
  • Accessory module data link
  • ADEM A3
  • Form wound
  • ATAAC - 3516E package radiators shipped installed
  • Busbar connections, top center mounted, top cable entry
  • High voltage:
  • 4 Programmable relay outputs (Form A)
  • Anti-condensation space heater
  • NEMA Class H insulation system, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Controls: Speed adjust - Auto/start/stop control - Engine cool-down timer - Engine cycle crank - Alarm acknowledge - Lamp test - Load histogram feature - PLC functionality - Customizable screens -0 True RMS AC metering, 3-phase, +/-2% accuracy
  • NEMA standard hole pattern
  • 45 Amp Charging alternator
  • 3 Analog inputs
  • Random wound
  • Anti-vibration mounts (shipped loose)
  • Cat connect
  • Oil filter, filler and dipstick
  • Rails - Engine/generator/radiator mounting
  • Customer data link (Modbus RTU)
  • Flywheel and flywheel housing - SAE No. 00
  • English
  • Busbar connections, right side extension box, bottom cable entry
  • Serial annunciator module data link
  • Integral lube oil cool
  • Certified standard PGS provided
  • Winding temperature detectors
  • 1 Programmable relay outputs (Form C)
  • Reverse power (kW) (32)
  • Form wound - Permanent magnet excitation (PMG)
  • Right hand servicing
  • Overcurrent (50/51)
  • 6 Lead
  • Flanged faced outlet(s)
  • Low voltage:
  • Number of I/O varies on options selected
  • Battery and battery rack w/cables
  • Over/under frequency (81 o/u)
  • Fuel cooler; not included with packages without radiator
  • Busbar connections, right side extension box, bottom cable entry
  • Rubber anti-vibration mounts - shipped loose
  • NEMA standard hole pattern

3516B (60 Hz) Optional Equipment

Control System

  • EMCP 4.4

Air Inlet System

  • Single element filter
  • Dual element air cleaner

Exhaust

  • Exhaust mufflers

Generator

  • Permanent magnet excitation (PMG)
  • Internal excitation (IE)
  • Anti-condensation heater
  • Oversize and premium generators

Cooling System

  • Water level switch gauges
  • Standard ambient radiators
  • Coolant
  • Standard ambient ATAAC radiators
  • Optional installed ATAAC radiators
  • Air inlet protection including air shut off magnetic switch
  • Optional installed radiator

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Control Panels

  • Generator temperature monitoring & protection
  • Remote monitoring software
  • Load share module
  • Digital I/O module

Exhaust System

  • Exhaust Offset
  • Flanges
  • Elbows
  • Y Adapters
  • Flange and exhaust expanders
  • Clean emission parets
  • Mufflers
  • Flexible fittings

Fuel System

  • Primary fuel filter

General

  • Special paint
  • US aid emblem
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • EEC Declaration of Conformity
  • Integral & sub-base fuel tanks
  • Enclosures: Sound attenuated, weather protective
  • Integral & sub-base UL listed dual wall fuel tanks
  • EU Certificate of Conformance (CE)
  • The following options are based on regional and product configuration:
  • Automatic transfer switches (ATS)
  • UL 2200 package

Mounting

  • Rubber anti-vibration mounts
  • Spring type vibration isolators
  • IBC isolators

Generators and Attachments

  • Generator conversions - IE and PM
  • 380, 440, 480, 600 Volts, 3 phase, 1800 rpm, RW, PM, No. of leads: 6, Picth: 0.6667 - 1600 Frame
  • 380, 440, 480, 600 Volts, 3 phase, 1800 rpm, RW, IE, No. of leads: 6, Picth: 0.6667 - 1600 Frame
  • 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 phase, 1800 rpm, RW, PM, No. of leads: 6, Picth: 0.6667 - 1600 and 1800 Frames
  • Alternator air cleaner
  • Space heater

Intrumentation

  • Pyrometer and thermocouples

Lube System

  • Prelube pump groups
  • Oil lever regulator
  • Lube oil

Starting/Charging

  • Battery chargers
  • Air starting motor with control and silencer
  • Heavy duty starting system
  • Oversize batteries
  • Charging alternator

Crankcase Systems

  • Crankcase protection group: No explosion relief valves; Explosion relief valves
  • Crankcase ventilation system

Mounting System

  • Spring type vibration isolators
  • IBC vibration isolators
  • Puck style low efficiency isolators

Power Connections

  • Neutral ground connections
  • Center post busbarss
  • Right, left side and rear power connections
  • Grounding groups

Special Tests / Reports

  • Standard engine test charge
  • IBC Certification
  • Special package tests: PGS Test report @ 1.0 and 0.8 power factors
  • Generator set test report
  • CSA Certification
  • Torsional vibration analysis TVA report
  • Fuel consumption test

Starting / Charging Sytem

  • Jacket water heaters

See how 3516B (60 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516B Diesel Generator Sets, Rear Right

3516B Diesel Generator Sets, Rear Left

3516B Diesel Generator Sets Front Left

3516B Diesel Generator Sets Front Right

3516B Diesel Generator Sets, Rear Right
3516B Diesel Generator Sets, Rear Left
3516B Diesel Generator Sets Front Left
3516B Diesel Generator Sets Front Right

Cat ECS Control Panels

Cat ECS Control Panels

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516B (60 Hz)

Start 3516B (60 Hz) Tour
close