1320-1875 kVA Diesel Generator

Diesel Generator Sets 3512B (50 Hz) 1600 - 1875 kVA

Request A Price Find Dealer

Key Specs

Standby Rating
1875/1750 kVA
1875/1750 kVA
Prime Power Rating
1700/1600 kVA
1700/1600 kVA
Emissions/Fuel Strategy
Low Fuel, Low Emissions
Low Fuel, Low Emissions

Overview

1600 - 1875 kVA Diesel Generator Set

Producing reliable power from 1600 to 1875 kVA at 50 Hz, our 3512B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Over 4,000,000,000 global operating hours

Proven performance in heavy-duty applications

Over 200,000 Shipped

Since 1981, leading the large engine market

Optimised for 11% Lower Fuel Consumption

Demonstrated savings in operating costs

Product Specifications for 3512B (50 Hz) 1600 - 1875 kVA

Standby Rating 1875/1750 kVA 1875/1750 kVA
Prime Power Rating 1700/1600 kVA 1700/1600 kVA
Emissions/Fuel Strategy Low Fuel, Low Emissions Low Fuel, Low Emissions
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime Standby, Mission Critical, Prime
Maximum Rating 1875 kVA 1875 kVA
Minimum Rating 1600 kVA 1600 kVA
Engine Model 3512B TA, V-12, 4-Stroke Water-Cooled Diesel 3512B TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Displacement 3576 in³ 58.6 l
Displacement - HD 3576 in³ 58.56 l
Compression Ratio 15.5:1 HD 15.5:1 HD
Aspiration TA TA
Fuel System Electronic Unit Injection Electronic Unit Injection
Governor Type ADEM™ A3 ADEM™ A3
Stroke - HD 8.46 in 215 mm
Length - Minimum 224.8 in 5709 mm
Length - Maximum 224.8 in 5709 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 90 in 2286 mm
Height - Minimum 95.3 in 2420 mm
Height - Maximum 95.3 in 2420 mm
Dry Weight - Genset (minimum) 27132 lb 12307 kg
Dry Weight - Genset (maximum) 27132 lb 12307 kg

3512B (50 Hz) 1600 - 1875 kVA Standard Equipment

Air Inlet System

  • Aingle element canister type air cleaner with service indicator

Air Inlet

  • Air cleaner

Cooling

  • Package mounted radiator (except C175)

Control Panel

  • Speed adjust
  • Oil pressure (psi, kPa or bar)
  • 4 Programmable relay outputs (Form A)
  • kVAr (per phase, average & percent)
  • Over/under frequency (81 o/u)
  • Operating hours
  • Accessory module data link
  • Text alarm/event descriptions
  • Amps (per phase & average)
  • DC volts
  • Frequency (Hz)
  • 2 Programmable relay outputs (Form C)
  • kVAr-hr (total)
  • Volts (L-L & L-N)
  • RPM
  • kW (per phase, average & percent)
  • Over/under voltage (27 / 59)
  • Environmental sealed front face
  • Controls:
  • Engine cool-down timer
  • Customer data link (Modbus RTU)
  • High coolant temperature
  • 2 Programmable digital outputs
  • Power factor (per phase & average)
  • 24 Volt DC operation
  • Overspeed
  • Alarm acknowledge
  • Lamp test
  • kW-hr (total)
  • Low coolant temperature
  • Emergency stop
  • Generator phase sequence
  • Auto/start/stop control
  • Cat ECS 100
  • Low oil pressure
  • Engine cycle crank
  • Programmable protective relaying functions:
  • Reverse power (kW) (32)
  • Generator mounted - rear facing
  • Digital indication for:
  • Overcurrent (50 / 51)
  • Warning/shutdown with common LED indication of shutdowns for:
  • kVA (per phase, average & percent)
  • Serial annunciator module data link
  • Emergency stop button
  • Reverse reactive power (kVAr) (32RV)
  • 6 Programmable digital inputs
  • Failure to start (overcrank)
  • Low coolant level
  • Communications
  • Coolant temperature
  • True RMS AC metering, 3 phase, +/-2% accuracy

Exhaust

  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator
  • Secondary fuel filters
  • Fuel priming pump

Control System

  • Failure to start (overcrank)
  • Auto/start/stop control
  • Cat ECS 100
  • Lamp test
  • Emergency stop pushbutton
  • 4 programmable digital inputs
  • Volts (L-L & L-N)
  • Low coolant level
  • Overspeed
  • frequency (Hz)
  • Engine cycle crank
  • DC volts
  • Coolant temperature
  • Alarm acknowledge
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Communications
  • 24 Volt DC operation
  • Engine cool-down timer
  • RPM
  • Warnings/shutdown indicators
  • Digital indication for:
  • Oil pressure
  • Low oil pressure
  • Amps (per phase & average)
  • Speed adjust
  • Emergency stop
  • 4 programmable digital outputs
  • Operating hours
  • High coolant temperature

Generator

  • Matched to the performance and output characteristics of Cat engines
  • IP23 Protection

Power Termination

  • Busbar

Generator System

  • Internal excitation (IE)
  • NEMA Class H insulation
  • Caterpillar's digital voltage regulator (CDVR)
  • Class H temperature rise at 40C ambient
  • 3-phase voltage sensing
  • Busbar connections
  • min/max exciter
  • Random wound
  • 3 phase brushless, Salient pole
  • RFI suppression
  • Winding temperature detectors
  • 6 Lead

Literature

  • Operation & Maintenance Manual
  • Parts book

Cooling System

  • Coolant drain line with valve
  • Radiator fan and fan drive
  • Fan and belt guards
  • JWAC
  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)
  • Coolant level sensors (Not included with packages without radiator)

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Flexible fuel lines - shipped loose
  • Secondary fuel filters
  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator

Generators and Attachments

  • 6 Leads
  • Note: 1800 Frames are form wound, permanent magnet excitation (PMG), with winding temp detectors
  • Busbar connections, top center mounted, top cable entry
  • KVAR / PF modes
  • Internal excitation (IE)
  • Generator set packages include: Regulator (CDVR)
  • RFI suppression
  • Winding temperature detectors
  • NEMA Class H insulation
  • 50 Hz models: IEC standard hole pattern
  • Reactive droop capability
  • 3 Phase brushless, Salient pole
  • Exciter diode monitor
  • Min / max exciter limiter
  • Random wound
  • 3 Phase voltage sensing
  • LV
  • Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Caterpillar's digital voltage regulator (CDVR) includes:

Governing System

  • Woodward 2301A isochronous governor

Lube System

  • Lubricating oil
  • Fumes disposal
  • Integral lube Oil cooler
  • Oil drain lines and valve
  • Gear type lube oil pump
  • Oil filter, filler and dipstick

Mounting System

  • Rubber anti-vibration mounts - shipped loose
  • Rails - Engine/generator/radiator mounting

Starting / Charging System

  • 24 Volt electric starting motor
  • Battery and battery rack w/cables
  • Battery disconnect switch

General

  • Paint - Caterpillar yellow with high gloss black rails & radiator
  • RH service
  • SAE standard rotation
  • Flywheel and Flywheel housing-SAE No. 00

3512B (50 Hz) 1600 - 1875 kVA Optional Equipment

Air Inlet System

  • Dual element air cleaners
  • Remote air inlet adaptors
  • Air inlet protection

Exhaust

  • Exhaust mufflers

Generator

  • Internal excitation (IE)
  • Anti-condensation heater
  • Oversize and premium generators
  • Permanent magnet excitation (PMG)

Circuit breakers

  • Cable entry options
  • Optional busbar power connections
  • EMAX breakers connections
  • Center posts busbars
  • 2000, 2500, 3200 and 4000 Amp, 3 pole, IEC rated Circuit breakers
  • Breaker harnesses
  • 2000, 2500, 3200 and 4000 Amp, 4 pole, IEC rated Circuit breakers
  • Controls packaging - Enclosures
  • Busbar connections
  • EMAX Circuit breakers

Power Termination

  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Mounting

  • Rubber anti-vibration mounts
  • Spring type vibration isolators
  • IBC isolators

Control Panels

  • Annunciator modules
  • Generator temperature monitoring
  • Vandle proof panel door
  • Auxiliary boxes
  • Mounting group - External box clips
  • Ground (Automatically selected)
  • Remote speed adjust
  • Local PC monitoring
  • Customer connection mounting locations
  • EMCP 4.4
  • Governors
  • Customer interface options

Starting/Charging

  • Oversize batteries
  • Air starting motor with control and silencer
  • Heavy duty starting system
  • Jacket water heater
  • Charging alternator
  • Battery chargers

Cooling System

  • Water level switch gauges
  • Heat exchangers
  • Optional radiator arrangements

European Certifications

  • European Directive genset, DoI (Declaration of Incorporation)
  • EU Declaration of Conformity
  • European Union certification
  • Eurasian Conformity (EAC) mark

Exhaust System

  • Through-wall installation kit
  • Mufflers
  • Muffler mounting kits
  • Flexible fittings

Fuel System

  • Primary fuel filter

Generators and Attachments

  • Generator conversion
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • Space heater
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, Form wound, Permanent magnet excitation (PMG), No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, Internal excitation (IE), No. of leads = 6, pitch= 0.6667

Instrumentation

  • Pyrometer and thermocouples

Lube System

  • Oil level reg-1 shallow pan
  • Manual prelube sump pumps
  • Electric prelube pumps

Mounting System

  • IBC vibration isolators
  • Spring type vibration isolators

Protection System

  • Explosion relief valves

Special Tests / Reports

  • PGS Test report @ 0.80 power factor
  • PGS Test report @ 1.0 power factor
  • IBC seismic Certifications
  • Neutral ground-LV
  • Neutral grounding connection

Starting / Charging System

  • 24 Volt dual electric starting motor
  • Oversize battery set
  • Jacket water heaters
  • Ether starting aid
  • 20 Amp Battery charger
  • 10 Amp Battery chargers

General

  • Engine barring group

See how 3512B (50 Hz) 1600 - 1875 kVA compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3512B Diesel Generator Sets (Rear Right)

3512B Diesel Generator Sets (Rear Left)

3512B Diesel Generator Sets (Front Left)

3512B Diesel Generator Sets (Front Right)

3512B  Diesel Generator Sets (Rear Right)
3512B  Diesel Generator Sets (Rear Left)
3512B Diesel Generator Sets (Front Left)
3512B Diesel Generator Sets (Front Right)

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3512B (50 Hz) 1600 - 1875 kVA

Start 3512B (50 Hz) 1600 - 1875 kVA Tour
close