CG260-12 3000 kW

Gas Generator Sets CG260-12

Request A Price Find Dealer

Key Specs

Continuous Rating
3333 / 3000 ekW @1.0pf
3333 / 3000 ekW @1.0pf
Fuel Type
Natural Gas, Coal Gas, Hydrogen Blend (up to 25%)
Natural Gas, Coal Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
43.90%
43.90%

Overview

3000 KW Gas & Coal Generator Set

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Benefits

Cogeneration Up to 4% Savings

On owning and operating costs from improved efficiency

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Approximately 30% Lower lube oil consumption

leading to lower service costs and extended maintenance intervals

Product Specifications for CG260-12

Continuous Rating 3333 / 3000 ekW @1.0pf 3333 / 3000 ekW @1.0pf
Fuel Type Natural Gas, Coal Gas, Hydrogen Blend (up to 25%) Natural Gas, Coal Gas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 43.90% 43.90%
Frequency 50Hz / 60 Hz 50Hz / 60 Hz
RPM 1000 / 900 rpm 1000 / 900 rpm
Engine Model CG260-12 CG260-12
Displacement 12443 in³ 203.9 l
Aspiration TA TA
Bore 10.2 in 260 mm
Stroke 12.6 in 320 mm
Length 315 in 8000 mm
Width 105 in 2660 mm
Height 110 in 2794 mm
Dry Weight - Genset 89617 lb 40649.6 kg

CG260-12 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TEM (Total Electronic Management)

Cooling

  • flange connections for JW inlet and outlet
  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump

Exhaust

  • Exhaust waste gate for the CG260-12
  • Closed crankcase ventilation system

Fuel system

  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve
  • Pre-chamber spark plugs

Generator

  • Busbar connections
  • Closed-coupled generator result in no torque transmission to the base frame
  • Anti-condensation space heater
  • Reactive droop
  • 3-phase sensing and KVAR/PF control
  • Grid code generator
  • Winding temperature detectors

Starting/Charging

  • Compressed air engine start

General

  • Crankshaft vibration damper and guard

CG260-12 Optional Equipment

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG260-12 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

CG260-12