Technical Summary
Rating Range | 200-5000A 200-5000A |
Transfer Type | Bypass isolation, Closed transition Bypass isolation, Closed transition |
Switch Type | Power Breaker Power Breaker |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. A Bypass Isolation Automatic Transfer Switch (ATS) provides fully functioning transfer in applications where emergency power to critical loads must be maintained at all times with no interruption. This type of design allows for inspection, maintenance or replacement of the power switching mechanisms with no interruption in electrical service. Breaker based Bypass isolation ATS are available from 200A to 5,000A.
Full 30-cycle short time withstand capability 30-cycle, 85 kA short-time rating on power circuit breaker
Lugs are 90� rated and all control wire is #16 AWG, type XLPE with a 125� temperature rating.
The hinges have removable hinge pins to facilitate door removal and are supplied with pad-lockable latches.
Rating Range | 200-5000A 200-5000A |
Transfer Type | Bypass isolation, Closed transition Bypass isolation, Closed transition |
Switch Type | Power Breaker Power Breaker |
Control Power |
200-5000A, 2-, 3-, 4-pole 100% rated Short 200-5000A, 2-, 3-, 4-pole 100% rated Short |
System Voltage Application | 120-600 Vac 50/60 Hz 120-600 Vac 50/60 Hz |
Time Withstand | 85,000 for 30 cycles 85,000 for 30 cycles |
Withstand | 100 kAIC at 600V, 3 cycles 100 kAIC at 600V, 3 cycles |
Applicable Testing |
CSA C22.2 No. 178 certified UL 1008 listed up to 3200A 4000A, and 5000A UL 891 listed CSA C22.2 No. 178 certified UL 1008 listed up to 3200A 4000A, and 5000A UL 891 listed |
Caterpillar product brochures and other informational documents are available for your growing business.