XQP20 (20 kVA) EU Stage V Rental

Mobile Generator Sets XQP20

Request A Price Find Dealer

Key Specs

Rating Prime
20 kVA
20 kVA
Frequency
50 Hz
50 Hz
Voltage
220 - 415 V
220 - 415 V

Overview

20 kVA Mobile Diesel Generator Set

This XQP20 generator set is EU Stage V emission standard capable. It can handle varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.

Benefits

Environmentally friendly 110% spill containment of all engine fluids

Minimizes possibility for environmental damage on site

Sound Power 65 dBA @ 7 m Attenuation

Sound Attenuation and electric fans bring sound levels to that of a normal conversation

Power Distribution Three-position switch for easy selection of desired output

Eliminates the need for reconnection to meet on-site requirements

Product Specifications for XQP20

Rating Prime 20 kVA 20 kVA
Frequency 50 Hz 50 Hz
Voltage 220 - 415 V 220 - 415 V
Fuel/Emissions Strategy EU Stage V EU Stage V
Engine Cat® C2.2 Cat® C2.2
Fuel Diesel Diesel
Emissions EU Stage V EU Stage V
Width 39.1 in 1001 mm
Height 50.1 in 1300 mm
Length 67.1 in 1718 mm
Weight - With Lube Oil and Coolant 1793 lb 815 kg
100% Load 50 Hz 1.45 gal/hr 5.5 l/hr
75% Load 50 Hz 1.05 gal/hr 4 l/hr
Sound Power @ 1 meters (3 feet) @ 75% of rating (50Hz) 65 dB(A) 65 dB(A)

XQP20 Standard Equipment

Cat® C2.2 Diesel Engine

  • Naturally aspirated
  • Mechanical Governor

Alternator

  • LC1100 Frame
  • Coastal insulation protection

Control Panel

  • GCCP 1.3 set mounted digital controller

Air Filter

  • Air cleaner, cyclonic/paper with dust cup and serviceindicator

Cat Connect remote monitoring

  • Provides package monitoring and management

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory
  • High ambient performance

Charging / Starting System

  • 12V, heavy duty charging alternator with integral regulator and belt guards

Fuel System

  • 12 hour dual wall fuel tank with internal fuel fill
  • Engine mounted primary and secondary fuel filter

Distribution

  • Separate robust steel enclosures for control & distribution sections
  • 4 pole, 40A main circuit breaker

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance
  • Sealed quarter-turn compression latches with key or padlock capabilities

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory

General

  • Factory tested and inspected
  • Full manufacturer's warranty

XQP20 Optional Equipment

Distribution

  • CE socket box with integrated MCB & RCBO protection

Fuel Option Pack

  • Inboard mounted 3-way valve for external fuel connection, electronic fuel gauge and Bund Level Sender

Drains option Pack

  • Oil and coolant drains piped to base frame

See how XQP20 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQP20

XQP20

XQP20

XQP20

XQP20
XQP20
XQP20
XQP20

360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQP20

Start XQP20 Tour
close