Technical Summary
Rating Range | 30-5000A 30-5000A |
Transfer Type | Open / Closed / Delayed Open / Closed / Delayed |
Switch Type | Molded Case and Power Breaker Molded Case and Power Breaker |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Service Entrance Rated (SER) automatic transfer switches (ATS) are designed to provide standby power emergency power to entire installation loads to protect against utility power interruption; yet allow the ATS to be as close as possible to the point of service entrance. By safely and in code compliance, integrating the necessary overcurrent protection and service disconnecting means into the automatic transfer switch, a single installation can be made at the service entrance. This design eliminates the need for a separate upstream fault protection and respective interconnections, which in turn reduces installation space, time, and cost. Breaker-based Service Entrance Rated transfer switches are available from 30A to 5000A.
Draw-out type breakers (available on Power Breaker ratings) UL 891 for 4000-5000A
Lugs are 90� rated and all control wire is #16 AWG, type XLPE with a 125� temperature rating
The hinges have removable hinge pins to facilitate door removal and are supplied with pad-lockable latches.
Rating Range | 30-5000A 30-5000A |
Transfer Type | Open / Closed / Delayed Open / Closed / Delayed |
Switch Type | Molded Case and Power Breaker Molded Case and Power Breaker |
MCCB | 30-1000A 2, 3, or 4 Pole 30-1000A 2, 3, or 4 Pole |
Fixed Mount Power Breaker | 200-3200A 2, 3, 4-Pole 200-3200A 2, 3, 4-Pole |
Drawout Power Breaker | 200-5000A 2, 3, or 4-Pole 200-5000A 2, 3, or 4-Pole |
System Voltage Application | 120-600 Vac 50/60 Hz 120-600 Vac 50/60 Hz |
Withstand | (Power Breaker) Up to 100 kAIC at 600V 3 cycles (Power Breaker) Up to 100 kAIC at 600V 3 cycles |
Applicable Testing |
UL 1008 listed up to 3200A 4000A, and 5000A UL 891 listed UL 1008 listed up to 3200A 4000A, and 5000A UL 891 listed |
Caterpillar product brochures and other informational documents are available for your growing business.