Generator Set
Rating | 1900 ekW (2375 kVA) Continuous 1900 ekW (2375 kVA) Continuous |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 400/480 V 400/480 V |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
In addition to improved fuel efficiency, the next generation XGC1900 rental generator provides significant power density advantages. Caterpillar developed new exhaust stacks that reduce spacing requirements for sites requiring multiple units.
Without aftertreatment - Meets some of the most stringent codes worldwide
9-High Stack, CSC Certified - Designed and built for robustness, safety and transportability
Minimizes possibility for environmental damage on site
Rating | 1900 ekW (2375 kVA) Continuous 1900 ekW (2375 kVA) Continuous |
Frequency | 50/60 Hz 50/60 Hz |
Voltage | 400/480 V 400/480 V |
Engine | Cat G3516H Cat G3516H |
Fuel | Natural Gas Natural Gas |
Width - Without Chassis | 96 in 2438 mm |
Height - Without Chassis | 114 in 2896 mm |
Length - Without Chassis | 480 in 12192 mm |
Weight - Without Chassis, With Lube Oil and Coolant | 77780 lb 35280 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsExperience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.
Learn MoreObserve and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.
Learn MoreRetain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.
Learn MoreShop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.
Learn More