Studio Shot

Heavy Duty Buckets - Mini Excavator 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)

Request A Price Click for Price

Key Specs

Width
36 in
914 mm
Capacity
7.8 ft³
220.89 l
Weight
321.9 lb
146 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)

Width 36 in 914 mm
Capacity 7.8 ft³ 220.89 l
Weight 321.9 lb 146 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.9 in 786 mm
Interface Type Pin On Pin On

See how 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments