Studio Shot

Nordic Digging Buckets 920 mm (36 in)

Request A Price Click for Price

Key Specs

Width
36.2 in
920 mm
Capacity
17.7 ft³
500 l
Weight
826.7 lb
375 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 920 mm (36 in)

Width 36.2 in 920 mm
Capacity 17.7 ft³ 500 l
Weight 826.7 lb 375 kg
Base Edge Thickness 1.2 in 30 mm
Tip Radius 44.4 in 1129 mm
Interface Type S-45 Coupler S-45 Coupler

See how 920 mm (36 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View