Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1800 mm (71 in), 507 L (17.9 ft3), CW10 Coupler

Request A Price Click for Price

Key Specs

Width
70.9 in
1800 mm
Capacity
17.9 ft³
507 l
Weight
650.4 lb
295 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1800 mm (71 in), 507 L (17.9 ft3), CW10 Coupler

Width 70.9 in 1800 mm
Capacity 17.9 ft³ 507 l
Weight 650.4 lb 295 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 26 in 661 mm
Interface Type CW-10 Coupler CW-10 Coupler

See how 1800 mm (71 in), 507 L (17.9 ft3), CW10 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments