Studio Shot

Digging Buckets - Mini Excavator 400 mm (16 in), 80 L (2.8 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
15.7 in
400 mm
Capacity
2.8 ft³
80 l
Weight
172 lb
78 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 400 mm (16 in), 80 L (2.8 ft3), Pin On, Bolt-On Teeth

Width 15.7 in 400 mm
Capacity 2.8 ft³ 80 l
Weight 172 lb 78 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.7 in 781 mm
Interface Type Pin On Pin On

See how 400 mm (16 in), 80 L (2.8 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View