Studio Shot

Grading Buckets - Mini Excavator 1200 mm (47 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
9.2 ft³
259.89 l
Weight
410.5 lb
186.19 kg

Overview

For cleaning ditches, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in)

Width 47.2 in 1200 mm
Capacity 9.2 ft³ 259.89 l
Weight 410.5 lb 186.19 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 28.2 in 715.2 mm
Interface Type Pin On Pin On

See how 1200 mm (47 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View