Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1000 mm (39 in), 99 L (3.5 ft3), CW05 Coupler

Request A Price Click for Price

Key Specs

Width
39.4 in
1000 mm
Capacity
3.5 ft³
99 l
Weight
136.7 lb
62 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1000 mm (39 in), 99 L (3.5 ft3), CW05 Coupler

Width 39.4 in 1000 mm
Capacity 3.5 ft³ 99 l
Weight 136.7 lb 62 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 15.9 in 405 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 1000 mm (39 in), 99 L (3.5 ft3), CW05 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments