Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Ditch Cleaning Tilt Bucket 1800 mm (72 in): 510-6691

Request A Price Find Dealer

Key Specs

Width
72 in
1800 mm
Capacity
1.02 yd³
0.78 m³
Weight
2286 lb
1037 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Tilt Bucket 1800 mm (72 in): 510-6691

Width 72 in 1800 mm
Capacity 1.02 yd³ 0.78 m³
Weight 2286 lb 1037 kg
Interface For use with CW-30 Dedicated Coupler For use with CW-30 Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Tilt Bucket 1800 mm (72 in): 510-6691 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Tilt Bucket 1800 mm (72 in): 510-6691

Start Ditch Cleaning Tilt Bucket 1800 mm (72 in): 510-6691 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology