Extreme Duty Bucket

Extreme Duty Extreme Duty Bucket 1700 mm (67 in): 518-9331

Request A Price Find Dealer

Key Specs

Width
67 in
1700 mm
Capacity
3.15 yd³
2.41 m³
Weight
5822 lb
2641 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 1700 mm (67 in): 518-9331

Width 67 in 1700 mm
Capacity 3.15 yd³ 2.41 m³
Weight 5822 lb 2641 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Extreme Duty Bucket 1700 mm (67 in): 518-9331 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Extreme Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 1700 mm (67 in): 518-9331

Start Extreme Duty Bucket 1700 mm (67 in): 518-9331 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology