Studio Shot

Digging Buckets - Mini Excavator 400 mm (16 in), 48 L (1.7 ft3), CW05 Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
15.7 in
400 mm
Capacity
1.7 ft³
48 l
Weight
99.2 lb
45 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 400 mm (16 in), 48 L (1.7 ft3), CW05 Coupler, Base Edge

Width 15.7 in 400 mm
Capacity 1.7 ft³ 48 l
Weight 99.2 lb 45 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 20.4 in 518 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 400 mm (16 in), 48 L (1.7 ft3), CW05 Coupler, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View