Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1100 mm (43 in), 125 L (4.4 ft3), CW05 Coupler

Request A Price Click for Price

Key Specs

Width
43.3 in
1100 mm
Capacity
4.4 ft³
125 l
Weight
308.6 lb
140 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1100 mm (43 in), 125 L (4.4 ft3), CW05 Coupler

Width 43.3 in 1100 mm
Capacity 4.4 ft³ 125 l
Weight 308.6 lb 140 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 23.7 in 602 mm
Interface Type CW05 Coupler CW05 Coupler

See how 1100 mm (43 in), 125 L (4.4 ft3), CW05 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments